(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel washing basket Wire diameter: φ0.8 mm/φ0.95 mm

Stainless steel washing basket Wire diameter: φ0.8 mm/φ0.95 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4-097-04

  • Product Type
    Basket
  • Material
    Stainless Steel
  • Size(mm)
    φ200×200
  • Specifications
    Round
  • Number of handles
    1
  • Manufacturer Product Name
    Stainless steel round washing basket, medium
  • Manufacturer Model
    Medium
  • JAN Code
    4560197333689
  • Material Details
    Stainless Steel (SUS304)
  • Mesh(mm)
    5.5
  • 1 pc.
Part Number
4-097-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,750.66

CLEANING SUPPLIES 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Basket
  • Material
    Stainless Steel
  • Size(mm)
    φ200×200
  • Specifications
    Round
  • Number of handles
    1
  • Manufacturer Product Name
    Stainless steel round washing basket, medium
  • Manufacturer Model
    Medium
  • JAN Code
    4560197333689
  • Material Details
    Stainless Steel (SUS304)
  • Mesh(mm)
    5.5
  • 1 pc.

Product Description

[Specifications]
· Material: Stainless steel (SUS304)
· External wire diameter: φ2.2 mm
· Mesh size: 5.5 mm
· Net wire diameter: Small / medium/ large medium / φ0.8 mm, large / extra large / φ0.95 mm

Specifications of 4-097-04

  • Product Type
    Basket
  • Material
    Stainless Steel
  • Size(mm)
    φ200×200
  • Specifications
    Round
  • Number of handles
    1
  • Manufacturer Product Name
    Stainless steel round washing basket, medium
  • Manufacturer Model
    Medium
  • JAN Code
    4560197333689
  • Material Details
    Stainless Steel (SUS304)
  • Mesh(mm)
    5.5
  • 1 pc.
Part Number
4-097-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,750.66

CLEANING SUPPLIES 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1