(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desktop Large Ultra-Sonic Cleaner

Desktop Large Ultra-Sonic Cleaner

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 19,693.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2645-01 SALE
1-2645-02 SALE
1-2645-11 SALE
1-2645-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application Oscillating Frequency
(kHz)
Specifications External Dimensions
(mm)
internal dimension of a tank
(mm)
Weight
(g)
Output
(W)
Main Body Material
(ml)
Power Supply Product Name Model number Features Material Oscillator Timer Power cord length
(m)
Liquid temperature range
(°C)
Accessory Tank material Output control Tank capacity (when fully filled / rated capacity)
(l)
Function Water Supply/Drain Valve Plug shape Height Adjustment

฿ 209,108.00

฿ 147,609.34

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) Desktop Type 40 - 460X525X504 400X350X400 Approximately 40000 600 Steel 1φ100V 50/60Hz 300VA Desktop Large Ultra-Sonic Cleaner VS-600RZ VS-600RZ - - Bolt tightening Langevin type 10/20/30/Continuous switching (photoelectric Sensor type) Approx. 3 Room Temperature-80 Basket/Cleaning Bath Lid Stainless Steel (SUS304) 30-100% Continuously Variable Approx. 55/41 Voice guidance / Abnormal Condition Automatic Stop / Abnormality Detection Circuit (Output/Circuit Overheating) 3/4" Ball Valve 3P (With 2P Conversion Adapter) - 1 unit

฿ 272,752.00

฿ 192,535.64

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) Desktop Type 40 - 670X575X504 610X400X400 Approximately 54000 1200 Steel 1φ200V 50/60Hz 600VA Desktop Large Ultra-Sonic Cleaner VS-1200RZ VS-1200RZ - - Bolt tightening Langevin type 10/20/30/Continuous switching (photoelectric Sensor type) Approx. 3 Room Temperature-80 Basket/Cleaning Bath Lid Stainless Steel (SUS304) 30-100% Continuously Variable Approx. 95/71 Voice guidance / Abnormal Condition Automatic Stop / Abnormality Detection Circuit (Output/Circuit Overheating) 3/4" Ball Valve No Plug - 1 unit

฿ 19,693.00

฿ 15,754.40

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s) Instruments - Frame for VS-600RZ (470 x 535 x 385-485) - - - - - - Desktop Large Ultra-Sonic Cleaner VS-600RZ-K VS-600RZ-K The bottom of the frame can store washing liquids, etc. SPCC (Steel Plate) - - - - - - - - - - - 50 mm intervals, 3-stage 1 unit

฿ 25,318.00

฿ 20,254.40

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s) Instruments - Frame for VS-1200RZ (680 x 585 x 385-485) - - - - - - Desktop Large Ultra-Sonic Cleaner VS1200RZ-K VS-1200RZ-K The bottom of the frame can store washing liquids, etc. SPCC (Steel Plate) - - - - - - - - - - - 50 mm intervals, 3-stage 1 unit

Basic Specifications

Product Description

It is a large type that integrates an oscillator and a washing tank, can be operated with no need to touch using a sensor switch, and can be used for cleaning metal parts such as aluminum and stainless steel, and plastic molded products.

Part Number
1-2645-01 SALE
1-2645-02 SALE
1-2645-11 SALE
1-2645-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application Oscillating Frequency
(kHz)
Specifications External Dimensions
(mm)
internal dimension of a tank
(mm)
Weight
(g)
Output
(W)
Main Body Material
(ml)
Power Supply Product Name Model number Features Material Oscillator Timer Power cord length
(m)
Liquid temperature range
(°C)
Accessory Tank material Output control Tank capacity (when fully filled / rated capacity)
(l)
Function Water Supply/Drain Valve Plug shape Height Adjustment

฿ 209,108.00

฿ 147,609.34

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) Desktop Type 40 - 460X525X504 400X350X400 Approximately 40000 600 Steel 1φ100V 50/60Hz 300VA Desktop Large Ultra-Sonic Cleaner VS-600RZ VS-600RZ - - Bolt tightening Langevin type 10/20/30/Continuous switching (photoelectric Sensor type) Approx. 3 Room Temperature-80 Basket/Cleaning Bath Lid Stainless Steel (SUS304) 30-100% Continuously Variable Approx. 55/41 Voice guidance / Abnormal Condition Automatic Stop / Abnormality Detection Circuit (Output/Circuit Overheating) 3/4" Ball Valve 3P (With 2P Conversion Adapter) - 1 unit

฿ 272,752.00

฿ 192,535.64

ULTRASONIC CLEANER/WASHER 1 Piece(s) 40 Day(s) Desktop Type 40 - 670X575X504 610X400X400 Approximately 54000 1200 Steel 1φ200V 50/60Hz 600VA Desktop Large Ultra-Sonic Cleaner VS-1200RZ VS-1200RZ - - Bolt tightening Langevin type 10/20/30/Continuous switching (photoelectric Sensor type) Approx. 3 Room Temperature-80 Basket/Cleaning Bath Lid Stainless Steel (SUS304) 30-100% Continuously Variable Approx. 95/71 Voice guidance / Abnormal Condition Automatic Stop / Abnormality Detection Circuit (Output/Circuit Overheating) 3/4" Ball Valve No Plug - 1 unit

฿ 19,693.00

฿ 15,754.40

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s) Instruments - Frame for VS-600RZ (470 x 535 x 385-485) - - - - - - Desktop Large Ultra-Sonic Cleaner VS-600RZ-K VS-600RZ-K The bottom of the frame can store washing liquids, etc. SPCC (Steel Plate) - - - - - - - - - - - 50 mm intervals, 3-stage 1 unit

฿ 25,318.00

฿ 20,254.40

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s) Instruments - Frame for VS-1200RZ (680 x 585 x 385-485) - - - - - - Desktop Large Ultra-Sonic Cleaner VS1200RZ-K VS-1200RZ-K The bottom of the frame can store washing liquids, etc. SPCC (Steel Plate) - - - - - - - - - - - 50 mm intervals, 3-stage 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1