(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Tape Width (mm) 50/75

Aluminum Tape Width (mm) 50/75

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9659-03

  • Product Type
    Aluminum Tape/Foil
  • Color
    Silver
  • Width(mm)
    50
  • Length(m)
    25
  • Temperature Range(°C)
    0–80
  • Manufacturer Product Name
    Aluminum Tape K-10-AL 50x25
  • Manufacturer Model
    K-10-AL
  • JAN Code
    4967529552600
  • Material
    Base Material/Aluminum Foil/PE (Polyethylene), Adhesive/Acrylic
  • Adhesiveness
    13.0N/25mm
  • Features
    This product has strong adhesive power as well as exceptional weather and chemical resistance. This product can be easily cut by hand.
  • Internal Capacity
    1 Roll
Part Number
1-9659-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 503.72

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 31 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Aluminum Tape/Foil
  • Color
    Silver
  • Width(mm)
    50
  • Length(m)
    25
  • Temperature Range(°C)
    0–80
  • Manufacturer Product Name
    Aluminum Tape K-10-AL 50x25
  • Manufacturer Model
    K-10-AL
  • JAN Code
    4967529552600
  • Material
    Base Material/Aluminum Foil/PE (Polyethylene), Adhesive/Acrylic
  • Adhesiveness
    13.0N/25mm
  • Features
    This product has strong adhesive power as well as exceptional weather and chemical resistance. This product can be easily cut by hand.
  • Internal Capacity
    1 Roll

Product Description

Strong adhesive force with excellent weather and chemical resistance. Can be easily torn off by hand.

Specifications of 1-9659-03

  • Product Type
    Aluminum Tape/Foil
  • Color
    Silver
  • Width(mm)
    50
  • Length(m)
    25
  • Temperature Range(°C)
    0–80
  • Manufacturer Product Name
    Aluminum Tape K-10-AL 50x25
  • Manufacturer Model
    K-10-AL
  • JAN Code
    4967529552600
  • Material
    Base Material/Aluminum Foil/PE (Polyethylene), Adhesive/Acrylic
  • Adhesiveness
    13.0N/25mm
  • Features
    This product has strong adhesive power as well as exceptional weather and chemical resistance. This product can be easily cut by hand.
  • Internal Capacity
    1 Roll
Part Number
1-9659-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 503.72

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 31 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1