(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Gas Push Can Type

Standard Gas Push Can Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,599.40 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-4067-01
2-4067-02
2-4067-03
2-4067-22
2-4067-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Gas Name Manufacturer Product Name Manufacturer Model Purity
(%)
Quantity

฿ 4,638.57

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s) Methane (CH4) Standard gas (spray can type), methane Methane (CH4) 99.9 1 pc (4.5 L)

฿ 4,850.57

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s) Ethane (C2H6) Standard gas (spray can type), ethane Ethane (C2H6) 99.5 1 pc (4.5 L)

฿ 4,850.57

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s) Ethylene (C2H4) Standard gas (spray can type), ethylene Ethylene (C2H4) 99.5 1 pc (4.5 L)

฿ 4,599.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s) Oxygen (O2) Standard gas (spray can type), oxygen Oxygen (O2) 99.9 1 pc (4.5 L)

฿ 4,850.57

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s) Argon (Ar) Standard gas (spray can type), argon Argon (Ar) 99.9 1 pc (4.5 L)

Basic Specifications

  • Product Type
    Material
  • Material
    Other
  • Filling amount(l)
    4.5
  • Filling pressure(MPa)
    0.8
  • Footnotes
    A guide is shown for the purity level of the mixture / gas purity during construction. Please refer to the level on the can surface for actual concentrations.
  • Quantity
    1 pc (4.5 L)

Product Description

[Specifications]
· Filling Pressure: 0.8 MPa (8 kg/m2)

Part Number
2-4067-01
2-4067-02
2-4067-03
2-4067-22
2-4067-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Gas Name Manufacturer Product Name Manufacturer Model Purity
(%)
Quantity

฿ 4,638.57

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s) Methane (CH4) Standard gas (spray can type), methane Methane (CH4) 99.9 1 pc (4.5 L)

฿ 4,850.57

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s) Ethane (C2H6) Standard gas (spray can type), ethane Ethane (C2H6) 99.5 1 pc (4.5 L)

฿ 4,850.57

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s) Ethylene (C2H4) Standard gas (spray can type), ethylene Ethylene (C2H4) 99.5 1 pc (4.5 L)

฿ 4,599.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s) Oxygen (O2) Standard gas (spray can type), oxygen Oxygen (O2) 99.9 1 pc (4.5 L)

฿ 4,850.57

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s) Argon (Ar) Standard gas (spray can type), argon Argon (Ar) 99.9 1 pc (4.5 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1