(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All Plastic Pinch

All Plastic Pinch

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7862-01

  • Product Type
    Other
  • Length(mm)
    59
  • Width(mm)
    32
  • Height(mm)
    18
  • Manufacturer Product Name
    All-Plastic Pinch 10P, 10 pcs
  • Manufacturer Model
    10P
  • JAN Code
    4904881980443
  • Material
    PC (Polycarbonate)
  • Features
    It is entirely made of PC (polycarbonate) and is convenient for testing in acidic atmospheres.
  • Capacity
    1 Pack (10 pcs.)
Part Number
1-7862-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 269.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Pack(s)

10 Pieces Per Package

Same day 1 Pack (10 pcs.)

Basic Specifications

  • Product Type
    Other
  • Length(mm)
    59
  • Width(mm)
    32
  • Height(mm)
    18
  • Manufacturer Product Name
    All-Plastic Pinch 10P, 10 pcs
  • Manufacturer Model
    10P
  • JAN Code
    4904881980443
  • Material
    PC (Polycarbonate)
  • Features
    It is entirely made of PC (polycarbonate) and is convenient for testing in acidic atmospheres.
  • Capacity
    1 Pack (10 pcs.)

Specifications of 1-7862-01

  • Product Type
    Other
  • Length(mm)
    59
  • Width(mm)
    32
  • Height(mm)
    18
  • Manufacturer Product Name
    All-Plastic Pinch 10P, 10 pcs
  • Manufacturer Model
    10P
  • JAN Code
    4904881980443
  • Material
    PC (Polycarbonate)
  • Features
    It is entirely made of PC (polycarbonate) and is convenient for testing in acidic atmospheres.
  • Capacity
    1 Pack (10 pcs.)
Part Number
1-7862-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 269.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Pack(s)

10 Pieces Per Package

Same day 1 Pack (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1