(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PTFE Zeolite

PTFE Zeolite

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6612-01

  • Product Type
    Other
  • Other
    Option
  • Manufacturer Product Name
    PTFE Zeolite 1069103
  • Manufacturer Model
    1069103
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Features
    Scratch-proof glassware. It is excellent in chemical resistance and heat resistance (288°C).
  • Capacity
    1 pc (450 g)
Part Number
1-6612-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 3,500.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) 1 pc (450 g)

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Manufacturer Product Name
    PTFE Zeolite 1069103
  • Manufacturer Model
    1069103
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Features
    Scratch-proof glassware. It is excellent in chemical resistance and heat resistance (288°C).
  • Capacity
    1 pc (450 g)

Specifications of 1-6612-01

  • Product Type
    Other
  • Other
    Option
  • Manufacturer Product Name
    PTFE Zeolite 1069103
  • Manufacturer Model
    1069103
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Features
    Scratch-proof glassware. It is excellent in chemical resistance and heat resistance (288°C).
  • Capacity
    1 pc (450 g)
Part Number
1-6612-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 3,500.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) 1 pc (450 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1