(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Performance Gas Burner

High Performance Gas Burner

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-472-02

  • Product Type
    Other
  • Other
    Option
  • Specifications
    Replacement Cylinder
  • Manufacturer Product Name
    High-Performance Gas Burner Replacement Cylinder
  • Manufacturer Model
    Replacement Cylinder
  • JAN Code
    4903130700016
  • Gas Quantity
    200g
  • Capacity
    1 pc (200 g)
Part Number
6-472-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 318.00

METAL/RESIN EXPERIMENT SUPPLIE 48 Piece(s) 35 Day(s) 1 pc (200 g)

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Specifications
    Replacement Cylinder
  • Manufacturer Product Name
    High-Performance Gas Burner Replacement Cylinder
  • Manufacturer Model
    Replacement Cylinder
  • JAN Code
    4903130700016
  • Gas Quantity
    200g
  • Capacity
    1 pc (200 g)

Product Description

Compact design is easy to handle and lightweight, making it convenient for carrying around. Also enables easy fine flame adjustments using a needle knob according to the purpose of use. Vertical, horizontal and inverted. Stable flame at any angle. Has a robust gas cylinder attachment/detachment mechanism.

Specifications of 6-472-02

  • Product Type
    Other
  • Other
    Option
  • Specifications
    Replacement Cylinder
  • Manufacturer Product Name
    High-Performance Gas Burner Replacement Cylinder
  • Manufacturer Model
    Replacement Cylinder
  • JAN Code
    4903130700016
  • Gas Quantity
    200g
  • Capacity
    1 pc (200 g)
Part Number
6-472-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 318.00

METAL/RESIN EXPERIMENT SUPPLIE 48 Piece(s) 35 Day(s) 1 pc (200 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1