(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Ignition Type Bunsen Burner Fuego SCS

Electric Ignition Type Bunsen Burner Fuego SCS

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 51,760.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-5010-21 SALE
5-5010-22 SALE
5-5010-23 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Weight
(g)
Power Supply Ignition method Combustion Time Features Features 2 Capacity

฿ 51,760.00

฿ 41,408.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) - Bunsen Burner Fuego SCS Basic Fuego SCS Basic 700 AC100~240V 50/60Hz DC9V 1A Foot Switch Only 60 minutes continuous operation fixed Select from 2 operational patterns: 1) Latch - On while foot switch is being pressed, 2) Toggle - Press foot switch once for On and press again for Off. - 1 unit

฿ 61,888.00

฿ 49,510.40

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) Fuego SCS Bunsen Burner Fuego SCS Fuego SCS 700 AC100~240V 50/60Hz DC9V 1A Infrared Sensor / Foot Switch 1 s - 120 min. (Adjustable) To prevent ignition due to malfunction, it has an infrared sensor double-click function that ignites in two actions. - 1 unit

฿ 70,328.00

฿ 52,746.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) Fuego SCS Pro Electronic ignition type burner Fuego SCS Pro Fuego SCS Pro 740 AA: Ni-MH Batteries x 2 (Included) Infrared Sensor / Foot Switch 1 s - 120 min. (Adjustable) To prevent ignition due to malfunction, it has an infrared sensor double-click function that ignites in two actions. Using the CV360 and adapter for CV360 allows for use without gas piping. 1 unit

Basic Specifications

  • Product Type
    Other
  • Size(mm)
    103X49X130
  • Material
    Stainless Steel (SUS303)
  • Accessory
    Foot Switch/Gas Nozzle (for Natural Gas and Propane)/Hose Connector/Screwdriver/Wrench/Tilt Adjustment Plate/AC Adapter
  • Gas Used
    City gas, natural gas and butane gas
  • Footnotes
    Gas cartridge and adapter are not included.
  • Capacity
    1 unit

Product Description

Select 2 methods for the Fuego SCS Basic: combustion only while the foot switch is pressed (standard operation), and combustion when the foot switch is pressed once, with ignition off when it is pressed again. To prevent ignition due to malfunction, Fuego SCS and Fuego SCS Pro have an infrared sensor double-click function that ignites in two actions. Using the CV360 and adapter for CV360 allows Fuego SCS Pro to be used without gas piping.

Part Number
5-5010-21 SALE
5-5010-22 SALE
5-5010-23 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Weight
(g)
Power Supply Ignition method Combustion Time Features Features 2 Capacity

฿ 51,760.00

฿ 41,408.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) - Bunsen Burner Fuego SCS Basic Fuego SCS Basic 700 AC100~240V 50/60Hz DC9V 1A Foot Switch Only 60 minutes continuous operation fixed Select from 2 operational patterns: 1) Latch - On while foot switch is being pressed, 2) Toggle - Press foot switch once for On and press again for Off. - 1 unit

฿ 61,888.00

฿ 49,510.40

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) Fuego SCS Bunsen Burner Fuego SCS Fuego SCS 700 AC100~240V 50/60Hz DC9V 1A Infrared Sensor / Foot Switch 1 s - 120 min. (Adjustable) To prevent ignition due to malfunction, it has an infrared sensor double-click function that ignites in two actions. - 1 unit

฿ 70,328.00

฿ 52,746.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) Fuego SCS Pro Electronic ignition type burner Fuego SCS Pro Fuego SCS Pro 740 AA: Ni-MH Batteries x 2 (Included) Infrared Sensor / Foot Switch 1 s - 120 min. (Adjustable) To prevent ignition due to malfunction, it has an infrared sensor double-click function that ignites in two actions. Using the CV360 and adapter for CV360 allows for use without gas piping. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1