(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyethylene Ladle

Polyethylene Ladle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-5356-03

  • Product Type
    Scoop
  • Capacity(ml)
    250
  • Handle length
    230
  • Manufacturer Product Name
    Polyethylene Ladle 14-242-30
  • Manufacturer Model
    14-242-30
  • Material
    Straight chain type PE (polyethylene)
  • Capacity
    1 pc.
Part Number
5-5356-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,629.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Scoop
  • Capacity(ml)
    250
  • Handle length
    230
  • Manufacturer Product Name
    Polyethylene Ladle 14-242-30
  • Manufacturer Model
    14-242-30
  • Material
    Straight chain type PE (polyethylene)
  • Capacity
    1 pc.

Product Description

[Material]
· Material: PE (polyethylene)

Specifications of 5-5356-03

  • Product Type
    Scoop
  • Capacity(ml)
    250
  • Handle length
    230
  • Manufacturer Product Name
    Polyethylene Ladle 14-242-30
  • Manufacturer Model
    14-242-30
  • Material
    Straight chain type PE (polyethylene)
  • Capacity
    1 pc.
Part Number
5-5356-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,629.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1