(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-790-01 |
6-790-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Height (mm) |
Capacity (ml) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,390.86 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | 31 Day(s) | 350 | 150 | 115 | 1500 | All-purpose polycarbonate shovel 602 Large | 602 (large) | 4977544160230 | 1 pc. | ||
฿ 1,303.80 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | 31 Day(s) | 315 | 120 | 91 | 850 | All-purpose polycarbonate shovel 603 Medium | 603 (medium) | 4977544160346 | 1 pc. |
[Material]
· Material: PC (polycarbonate)
Part Number |
---|
6-790-01 |
6-790-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Height (mm) |
Capacity (ml) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,390.86 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | 31 Day(s) | 350 | 150 | 115 | 1500 | All-purpose polycarbonate shovel 602 Large | 602 (large) | 4977544160230 | 1 pc. | ||
฿ 1,303.80 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | 31 Day(s) | 315 | 120 | 91 | 850 | All-purpose polycarbonate shovel 603 Medium | 603 (medium) | 4977544160346 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?