(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-527-01 |
6-527-02 |
6-527-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 80.00 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | 20 Day(s) | - | 150 | White Scoop ABS 150 mm Small | Small | 4562108471794 | 1 pc. | ||
฿ 71.21 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | 31 Day(s) | - | 165 | White Scoop ABS 165 mm Medium | Medium | 4562108471800 | 1 pc. | ||
฿ 175.00 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | 16 Day(s) | 10 | 3 pcs./set | White Scoop ABS 3-Unit Set Large, Medium, Small | Large/Medium/Small | 4562108471824 | 1 Set (Large (180 mm), Medium (165 mm), Small (150 mm): 1 of Each) |
[Material]
· Material: ABS resin
Part Number |
---|
6-527-01 |
6-527-02 |
6-527-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 80.00 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | 20 Day(s) | - | 150 | White Scoop ABS 150 mm Small | Small | 4562108471794 | 1 pc. | ||
฿ 71.21 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | 31 Day(s) | - | 165 | White Scoop ABS 165 mm Medium | Medium | 4562108471800 | 1 pc. | ||
฿ 175.00 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | 16 Day(s) | 10 | 3 pcs./set | White Scoop ABS 3-Unit Set Large, Medium, Small | Large/Medium/Small | 4562108471824 | 1 Set (Large (180 mm), Medium (165 mm), Small (150 mm): 1 of Each) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?