(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-9788-01 |
1-9788-02 |
1-9788-03 |
1-9788-04 |
1-9788-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frontage (mm) |
Depth (mm) |
Height (mm) |
Details Type | Compatible Pipe Diameter (φ mm) |
Manufacturer Product Name | Manufacturer Model | Material | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 240.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | Same day | - | 21 | 21 | 50 | Flat screw | 5 to 13 | Square Muff Clamp - Flat Screw | Flat screw | Aluminum Light Alloy | 1 pc. | ||
฿ 275.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | Same day | - | 21 | 21 | 50 | Wing screw | 5 to 13 | Square Muff Clamp - Butterfly Screw | Wing screw | Aluminum Light Alloy | 1 pc. | ||
฿ 500.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 16 Day(s) | 10 | 21 | 21 | 50 | T Screw | 5 to 13 | Square Muff Clamp - T Screw | T Screw | Aluminum Light Alloy | 1 pc. | ||
฿ 543.72 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 31 Day(s) | - | 21 | 21 | 50 | Bolt screw | 5 to 13 | Square Muff Clamp - Bolt Screw | Bolt screw | Zinc Alloy | 1 pc. | ||
฿ 702.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | Same day | - | 23 | 23 | 76 | With Claw | 6–16 | Square Muff Clamp - With Claw | With Claw | Zinc Alloy | 1 pc. |
A selection of square muffs supporting various screws are available.
[Material]
1-9788-01 to 03: Aluminum Light Alloy
1-9788-04 to 05: Zinc Alloy
Part Number |
---|
1-9788-01 |
1-9788-02 |
1-9788-03 |
1-9788-04 |
1-9788-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frontage (mm) |
Depth (mm) |
Height (mm) |
Details Type | Compatible Pipe Diameter (φ mm) |
Manufacturer Product Name | Manufacturer Model | Material | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 240.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | Same day | - | 21 | 21 | 50 | Flat screw | 5 to 13 | Square Muff Clamp - Flat Screw | Flat screw | Aluminum Light Alloy | 1 pc. | ||
฿ 275.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | Same day | - | 21 | 21 | 50 | Wing screw | 5 to 13 | Square Muff Clamp - Butterfly Screw | Wing screw | Aluminum Light Alloy | 1 pc. | ||
฿ 500.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 16 Day(s) | 10 | 21 | 21 | 50 | T Screw | 5 to 13 | Square Muff Clamp - T Screw | T Screw | Aluminum Light Alloy | 1 pc. | ||
฿ 543.72 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 31 Day(s) | - | 21 | 21 | 50 | Bolt screw | 5 to 13 | Square Muff Clamp - Bolt Screw | Bolt screw | Zinc Alloy | 1 pc. | ||
฿ 702.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | Same day | - | 23 | 23 | 76 | With Claw | 6–16 | Square Muff Clamp - With Claw | With Claw | Zinc Alloy | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?