(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Intermediate Stable Platform

Intermediate Stable Platform

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 228.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6670-03
1-6670-11
6-395-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Other Size
(mm)
Specifications Compatible Pipe Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model Features Footnotes Material Internal Capacity

฿ 2,863.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) 70 40 125 - - Stainless C type 13 Intermediate stabilizer SUS-C SUS-C When assembling the stand on the test bench or floor, support the assembly bar to stabilize the stand. It can also be used for wall mounting and can be screwed. * SS·WW·SUS-C: Wood screws are not included. Stainless Steel (SUS304) 1 pc.

฿ 228.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) - - - Option - Stainless C type - Saddle sold separately (for SS/WW/SUS-C) Saddle (for SS/WW/SUS-C) When assembling the stand on the test bench or floor, support the assembly bar to stabilize the stand. It can also be used for wall mounting and can be screwed. - - 1 pc.

฿ 318.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) - - 35 Option φ60 ~ 35 - - Intermediate Stable Platform Round Round Stabilizes stand by supporting assembly rod when erecting stand on test bench or floor. Can also be used for fixing on wall, and screwing is also possible. - Zinc Alloy Die-cast (Chrome Plated) -

Basic Specifications

Product Description

Stabilizes stand by supporting assembly rod when erecting stand on test bench or floor. Can be wall mounted of screw fixed.

Part Number
1-6670-03
1-6670-11
6-395-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Other Size
(mm)
Specifications Compatible Pipe Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model Features Footnotes Material Internal Capacity

฿ 2,863.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) 70 40 125 - - Stainless C type 13 Intermediate stabilizer SUS-C SUS-C When assembling the stand on the test bench or floor, support the assembly bar to stabilize the stand. It can also be used for wall mounting and can be screwed. * SS·WW·SUS-C: Wood screws are not included. Stainless Steel (SUS304) 1 pc.

฿ 228.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) - - - Option - Stainless C type - Saddle sold separately (for SS/WW/SUS-C) Saddle (for SS/WW/SUS-C) When assembling the stand on the test bench or floor, support the assembly bar to stabilize the stand. It can also be used for wall mounting and can be screwed. - - 1 pc.

฿ 318.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) - - 35 Option φ60 ~ 35 - - Intermediate Stable Platform Round Round Stabilizes stand by supporting assembly rod when erecting stand on test bench or floor. Can also be used for fixing on wall, and screwing is also possible. - Zinc Alloy Die-cast (Chrome Plated) -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1