(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Rubber Syringe (6-358-01)

Rubber Syringe (6-358-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-358-01
6-358-02
6-358-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Suction Volume
(ml)
Manufacturer Product Name Manufacturer Model Mouth Outer Diameter
(φ mm)
Internal Capacity

฿ 277.76

PLUG/SPOID 1 Piece(s) 31 Day(s) 15 Rubber Dropper RS-002(00) RS-002 12.5 1 pc.

฿ 236.63

PLUG/SPOID 1 Piece(s) 31 Day(s) 25 Rubber Syringe RS-003 RS-003 12.5 1 pc.

฿ 326.21

PLUG/SPOID 1 Piece(s) 31 Day(s) 45 Rubber Dropper RS-005(1) RS-005 19 1 pc.

Basic Specifications

  • Product Type
    Syringe
  • Material
    Natural Rubber
  • Color
    Other
  • Detailed Material
    Natural Rubber
  • Footnotes
    The connection part has no hole. Drill a hole before using.
  • Internal Capacity
    1 pc.

Product Description

[Material]
· Material: Natural Rubber

Part Number
6-358-01
6-358-02
6-358-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Suction Volume
(ml)
Manufacturer Product Name Manufacturer Model Mouth Outer Diameter
(φ mm)
Internal Capacity

฿ 277.76

PLUG/SPOID 1 Piece(s) 31 Day(s) 15 Rubber Dropper RS-002(00) RS-002 12.5 1 pc.

฿ 236.63

PLUG/SPOID 1 Piece(s) 31 Day(s) 25 Rubber Syringe RS-003 RS-003 12.5 1 pc.

฿ 326.21

PLUG/SPOID 1 Piece(s) 31 Day(s) 45 Rubber Dropper RS-005(1) RS-005 19 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1