(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5-1093-05 |
5-1094-03 |
5-1101-03 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | D1 (mm) |
D2 (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | L1 (mm) |
L2 (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,291.57 |
PLUG/SPOID | 1 Pack(s) |
10 Pieces Per Package |
5 Day(s) | 40 | 26 | Biosilico N-38 Orange 10 pcs | N-38 | 4560111744713 | 30 | 44 | 1 Pack (10 pcs.) | ||
฿ 1,059.63 |
PLUG/SPOID | 1 Pack(s) |
10 Pieces Per Package |
5 Day(s) | 16 | 11 | Biosilico N-15 Orange 10 pcs | N-15 | 4560111744720 | 14 | 22 | 1 Pack (10 pcs.) | ||
฿ 6,657.34 |
PLUG/SPOID | 1 Pack(s) |
10 Pieces Per Package |
5 Day(s) | 54 | 40 | Biosilico N-52 Orange 10 pcs | N-52 | 4560111744799 | 36 | 50 | 1 Pack (10 pcs.) |
Supports high pressure steam sterilization. Compared to a cotton plug, cork is easier to insert and remove and can be used repeatedly. There are no concerns about contamination during shaking culture.
Part Number |
---|
5-1093-05 |
5-1094-03 |
5-1101-03 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | D1 (mm) |
D2 (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | L1 (mm) |
L2 (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,291.57 |
PLUG/SPOID | 1 Pack(s) |
10 Pieces Per Package |
5 Day(s) | 40 | 26 | Biosilico N-38 Orange 10 pcs | N-38 | 4560111744713 | 30 | 44 | 1 Pack (10 pcs.) | ||
฿ 1,059.63 |
PLUG/SPOID | 1 Pack(s) |
10 Pieces Per Package |
5 Day(s) | 16 | 11 | Biosilico N-15 Orange 10 pcs | N-15 | 4560111744720 | 14 | 22 | 1 Pack (10 pcs.) | ||
฿ 6,657.34 |
PLUG/SPOID | 1 Pack(s) |
10 Pieces Per Package |
5 Day(s) | 54 | 40 | Biosilico N-52 Orange 10 pcs | N-52 | 4560111744799 | 36 | 50 | 1 Pack (10 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?