(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Silicosen® (6-343-04)

Silicosen® (6-343-04)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-343-04
6-343-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model JAN Code Application D1
(mm)
D2
(mm)
L1
(mm)
Internal Capacity

฿ 961.00

PLUG/SPOID 1 Pack(s)

10 Pieces Per Package

19 Day(s) Silicone plug T-17, 10 pcs T-17 4560111745185 For medium size test tube 17 13 10 1 Pack (10 pcs.)

฿ 1,470.00

PLUG/SPOID 1 Pack(s)

10 Pieces Per Package

Same day Silicone plug T-19, 10 pcs T-19 4560111745192 For φ18 mm internal diameter large test tubes 19 15 12 1 Pack (10 pcs.)

Basic Specifications

  • Product Type
    Plug
  • Material
    Silicon
  • Color
    Other
  • Features 1
    Features outstanding heat resistance, and can be used repeatedly via autoclave sterilization. Moisture evaporation speed is less than half that of cotton plugs, so heteropycnosis and pH variation of the culture solution is low.
  • Footnotes
    The compatible flask capacity is standard. Please confirm size before ordering.
  • L2(mm)
    30
  • Internal Capacity
    1 Pack (10 pcs.)

Product Description

Features outstanding heat resistance and can be autoclaved and used repeatedly. Moisture evaporation speed is less than half that of cotton plugs, so heteropycnosis and pH variation of the culture solution are low. Features excellent chemical resistance, and allows hot-water washing and disinfectant use. Bacteria cannot breed on the parts sealed to the container because it is hydrophobic.

Part Number
6-343-04
6-343-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model JAN Code Application D1
(mm)
D2
(mm)
L1
(mm)
Internal Capacity

฿ 961.00

PLUG/SPOID 1 Pack(s)

10 Pieces Per Package

19 Day(s) Silicone plug T-17, 10 pcs T-17 4560111745185 For medium size test tube 17 13 10 1 Pack (10 pcs.)

฿ 1,470.00

PLUG/SPOID 1 Pack(s)

10 Pieces Per Package

Same day Silicone plug T-19, 10 pcs T-19 4560111745192 For φ18 mm internal diameter large test tubes 19 15 12 1 Pack (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1