(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Net Switchable Funnel (1-8288-01)

Net Switchable Funnel (1-8288-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8288-01
1-8288-02
1-8288-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Height
(mm)
Details Type Manufacturer Product Name Manufacturer Model Overall Length
(mm)
Weight
(g)
Foot part length
(mm)
Upper inside diameter (lower outside diameter)
(mm)
Internal Capacity

฿ 1,109.00

TUBE/FUNNEL 1 Piece(s) Same day 123 87 125 mm (Main Body) Replacement Net Type Funnel 125 mm (Main Body) 125 mm (main body) 87 87 47 φ123(φ27) 1 pc.

฿ 275.00

TUBE/FUNNEL 1 Piece(s) Same day 98 - Net 30 Mesh Replacement Net Type Funnel Net 30 Mesh Net 30 Mesh - 11 - - 1 pc.

฿ 275.00

TUBE/FUNNEL 1 Piece(s) Same day 98 - Net 40 Mesh Replacement Net Type Funnel Net 40 Mesh Net 40 Mesh - 11 - - 1 pc.

Basic Specifications

  • Product Type
    funnel
  • Material
    Stainless Steel
  • Features 1
    The foot part is arranged so that air can get out, making changing smooth.
  • Features 2
    Has a hanging ring, useful for storage.
  • Footnotes
    Net is not included with the main body.
  • Material Details
    Stainless Steel (SUS304)
  • Plate Thickness(mm)
    0.5
  • Internal Capacity
    1 pc.

Product Description

The foot part is arranged so that air can get out, making changing smooth. Has a hanging ring, useful for storage.

Part Number
1-8288-01
1-8288-02
1-8288-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Height
(mm)
Details Type Manufacturer Product Name Manufacturer Model Overall Length
(mm)
Weight
(g)
Foot part length
(mm)
Upper inside diameter (lower outside diameter)
(mm)
Internal Capacity

฿ 1,109.00

TUBE/FUNNEL 1 Piece(s) Same day 123 87 125 mm (Main Body) Replacement Net Type Funnel 125 mm (Main Body) 125 mm (main body) 87 87 47 φ123(φ27) 1 pc.

฿ 275.00

TUBE/FUNNEL 1 Piece(s) Same day 98 - Net 30 Mesh Replacement Net Type Funnel Net 30 Mesh Net 30 Mesh - 11 - - 1 pc.

฿ 275.00

TUBE/FUNNEL 1 Piece(s) Same day 98 - Net 40 Mesh Replacement Net Type Funnel Net 40 Mesh Net 40 Mesh - 11 - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1