(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Funnel for Waste Liquid

Funnel for Waste Liquid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4231-01

  • Product Type
    funnel
  • Outer Diameter(mm)
    120
  • Material
    PE
  • Manufacturer Product Name
    Funnel for waste liquid, with lid HRH
  • Manufacturer Model
    HRH
  • JAN Code
    4560111765268
  • Features 1
    Reduces bad odors leaking from a funnel. When a liquid is poured in, the ball floats and the liquid flows into the tank.
  • Funnel Diameter(mm)
    φ120
  • Funnel Material
    PE (polyethylene)
  • Ball Material
    PP (Polypropylene)
  • Funnel Side Port I.D.(mm)
    φ50
  • Ball Diameter(mm)
    φ30
  • Recommended tank
    Waste Liquid Return Container
  • Internal Capacity
    1 pc.
Part Number
1-4231-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 607.44

TUBE/FUNNEL 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    funnel
  • Outer Diameter(mm)
    120
  • Material
    PE
  • Manufacturer Product Name
    Funnel for waste liquid, with lid HRH
  • Manufacturer Model
    HRH
  • JAN Code
    4560111765268
  • Features 1
    Reduces bad odors leaking from a funnel. When a liquid is poured in, the ball floats and the liquid flows into the tank.
  • Funnel Diameter(mm)
    φ120
  • Funnel Material
    PE (polyethylene)
  • Ball Material
    PP (Polypropylene)
  • Funnel Side Port I.D.(mm)
    φ50
  • Ball Diameter(mm)
    φ30
  • Recommended tank
    Waste Liquid Return Container
  • Internal Capacity
    1 pc.

Product Description

Reduces odors leaking from the funnel. When a liquid is poured in, the ball floats and the liquid flows into the tank.

Specifications of 1-4231-01

  • Product Type
    funnel
  • Outer Diameter(mm)
    120
  • Material
    PE
  • Manufacturer Product Name
    Funnel for waste liquid, with lid HRH
  • Manufacturer Model
    HRH
  • JAN Code
    4560111765268
  • Features 1
    Reduces bad odors leaking from a funnel. When a liquid is poured in, the ball floats and the liquid flows into the tank.
  • Funnel Diameter(mm)
    φ120
  • Funnel Material
    PE (polyethylene)
  • Ball Material
    PP (Polypropylene)
  • Funnel Side Port I.D.(mm)
    φ50
  • Ball Diameter(mm)
    φ30
  • Recommended tank
    Waste Liquid Return Container
  • Internal Capacity
    1 pc.
Part Number
1-4231-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 607.44

TUBE/FUNNEL 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1