(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

funnel

funnel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-5009-01

  • Product Type
    funnel
  • Outer Diameter(mm)
    180
  • Height(mm)
    100
  • Material
    PP
  • Manufacturer Product Name
    Funnel (With Filter) 450
  • Manufacturer Model
    450
  • JAN Code
    4532036004500
  • Features 1
    A filter fitted on the discharge port catches larger contaminants and saves effort at work.
  • Specification details
    Filter Non-Removable
  • Upper diameter (lower diameter)×height(mm)
    φ180(φ30)X100
  • Foot part length(mm)
    22
  • Main Body Material
    PP (Polypropylene)
  • Filter Material
    Brash (100 mesh)
  • Foot part internal diameter(mm)
    φ28
  • Foot part outer diameter(mm)
    φ 31
  • Internal Capacity
    1 pc.
Part Number
5-5009-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 215.89

TUBE/FUNNEL 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    funnel
  • Outer Diameter(mm)
    180
  • Height(mm)
    100
  • Material
    PP
  • Manufacturer Product Name
    Funnel (With Filter) 450
  • Manufacturer Model
    450
  • JAN Code
    4532036004500
  • Features 1
    A filter fitted on the discharge port catches larger contaminants and saves effort at work.
  • Specification details
    Filter Non-Removable
  • Upper diameter (lower diameter)×height(mm)
    φ180(φ30)X100
  • Foot part length(mm)
    22
  • Main Body Material
    PP (Polypropylene)
  • Filter Material
    Brash (100 mesh)
  • Foot part internal diameter(mm)
    φ28
  • Foot part outer diameter(mm)
    φ 31
  • Internal Capacity
    1 pc.

Product Description

A filter fitted on the discharge port catches larger contaminants and saves effort at work.

Specifications of 5-5009-01

  • Product Type
    funnel
  • Outer Diameter(mm)
    180
  • Height(mm)
    100
  • Material
    PP
  • Manufacturer Product Name
    Funnel (With Filter) 450
  • Manufacturer Model
    450
  • JAN Code
    4532036004500
  • Features 1
    A filter fitted on the discharge port catches larger contaminants and saves effort at work.
  • Specification details
    Filter Non-Removable
  • Upper diameter (lower diameter)×height(mm)
    φ180(φ30)X100
  • Foot part length(mm)
    22
  • Main Body Material
    PP (Polypropylene)
  • Filter Material
    Brash (100 mesh)
  • Foot part internal diameter(mm)
    φ28
  • Foot part outer diameter(mm)
    φ 31
  • Internal Capacity
    1 pc.
Part Number
5-5009-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 215.89

TUBE/FUNNEL 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1