(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Powder Rods, O.D. (mm) 60–180

Powder Rods, O.D. (mm) 60–180

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 175.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-7793-01
2-7793-02
2-7793-03
2-7793-04
2-7793-05
2-7793-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Foot outer diameter
(φ mm)
Foot Length
(mm)
Internal Capacity

฿ 175.00

TUBE/FUNNEL 1 Piece(s) Same day 60 PP Powdering Funnel No.171 No.171 8058967013689 15 18 1 pc.

฿ 414.00

TUBE/FUNNEL 1 Piece(s) Same day 80 PP Powdering Funnel No.167 No.167 8058967013634 15 23 1 pc.

฿ 472.00

TUBE/FUNNEL 1 Piece(s) Same day 100 PP Powdering Funnel No.168 No.168 8058967013641 25 24 1 pc.

฿ 934.00

TUBE/FUNNEL 1 Piece(s) Same day 120 PP Powdering Funnel No.169 No.169 8058967013665 30 27 1 pc.

฿ 702.00

TUBE/FUNNEL 1 Piece(s) Same day 150 PP Powdering Funnel No.170 No.170 8058967013672 36 44 1 pc.

฿ 819.00

TUBE/FUNNEL 1 Piece(s) 31 Day(s) 180 PP Powdering Funnel No.166 No.166 8058967013627 43 48 1 pc.

Basic Specifications

  • Product Type
    funnel
  • Material
    PP
  • Features 1
    The 60° inclination angle makes it suitable for injecting powders and large quantities of liquid.
  • Specification details
    Autoclavable
  • Material Details
    PP (Polypropylene)
  • Internal Capacity
    1 pc.

Product Description

The 60° inclination angle makes it suitable for injecting powders and large quantities of liquid.

Part Number
2-7793-01
2-7793-02
2-7793-03
2-7793-04
2-7793-05
2-7793-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Foot outer diameter
(φ mm)
Foot Length
(mm)
Internal Capacity

฿ 175.00

TUBE/FUNNEL 1 Piece(s) Same day 60 PP Powdering Funnel No.171 No.171 8058967013689 15 18 1 pc.

฿ 414.00

TUBE/FUNNEL 1 Piece(s) Same day 80 PP Powdering Funnel No.167 No.167 8058967013634 15 23 1 pc.

฿ 472.00

TUBE/FUNNEL 1 Piece(s) Same day 100 PP Powdering Funnel No.168 No.168 8058967013641 25 24 1 pc.

฿ 934.00

TUBE/FUNNEL 1 Piece(s) Same day 120 PP Powdering Funnel No.169 No.169 8058967013665 30 27 1 pc.

฿ 702.00

TUBE/FUNNEL 1 Piece(s) Same day 150 PP Powdering Funnel No.170 No.170 8058967013672 36 44 1 pc.

฿ 819.00

TUBE/FUNNEL 1 Piece(s) 31 Day(s) 180 PP Powdering Funnel No.166 No.166 8058967013627 43 48 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1