(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5-1017-01 |
5-1017-02 |
5-1017-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) |
Manufacturer Product Name | Foot outer diameter (φ mm) |
Foot Length (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 442.13 |
TUBE/FUNNEL | 1 Piece(s) | 31 Day(s) | 45 | Hard Glass Angled Funnel 45 mm | 6 | 45 | 1 pc. | ||
฿ 780.00 |
TUBE/FUNNEL | 1 Piece(s) | 11 Day(s) | 60 | Hard Glass Angled Funnel 60 mm | 8 | 65 | 1 pc. | ||
฿ 4,192.00 |
TUBE/FUNNEL | 1 Piece(s) | 16 Day(s) | 150 | Hard Glass Angled Funnel φ150 | 16 | 140 | 1 pc. |
[Specifications]
· Material: Borosilicate Glass
· Angle: 60°
Part Number |
---|
5-1017-01 |
5-1017-02 |
5-1017-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) |
Manufacturer Product Name | Foot outer diameter (φ mm) |
Foot Length (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 442.13 |
TUBE/FUNNEL | 1 Piece(s) | 31 Day(s) | 45 | Hard Glass Angled Funnel 45 mm | 6 | 45 | 1 pc. | ||
฿ 780.00 |
TUBE/FUNNEL | 1 Piece(s) | 11 Day(s) | 60 | Hard Glass Angled Funnel 60 mm | 8 | 65 | 1 pc. | ||
฿ 4,192.00 |
TUBE/FUNNEL | 1 Piece(s) | 16 Day(s) | 150 | Hard Glass Angled Funnel φ150 | 16 | 140 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?