(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Test Tube Stand (6-302-15)

Stainless Steel Test Tube Stand (6-302-15)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-302-15
6-302-16
6-302-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Size
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Compatible Tube
(φ mm)
Arrangement Internal Capacity

฿ 1,499.00

TUBE/FUNNEL 1 Piece(s) 11 Day(s) 136X268X105 Stainless Steel Test Tube Stand SS21-50 SS21-50 4560197333221 21 5X10 1 pc.

฿ 1,333.57

TUBE/FUNNEL 1 Piece(s) 31 Day(s) 161X319X105 Stainless Steel Test Tube Stand SS21-72 SS21-72 4560197333238 21 6X12 1 pc.

฿ 1,164.75

TUBE/FUNNEL 1 Piece(s) 31 Day(s) 151X298X105 Stainless Steel Test Tube Stand SS24-50 SS24-50 4560197333245 24 5X10 1 pc.

Basic Specifications

  • Product Type
    Test Tube Stand
  • Height(mm)
    105
  • Material
    Stainless Steel
  • Specification details
    Autoclavable
  • Material Details
    Stainless Steel (SUS304)
  • Internal Capacity
    1 pc.

Product Description

Autoclavable

Part Number
6-302-15
6-302-16
6-302-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Size
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Compatible Tube
(φ mm)
Arrangement Internal Capacity

฿ 1,499.00

TUBE/FUNNEL 1 Piece(s) 11 Day(s) 136X268X105 Stainless Steel Test Tube Stand SS21-50 SS21-50 4560197333221 21 5X10 1 pc.

฿ 1,333.57

TUBE/FUNNEL 1 Piece(s) 31 Day(s) 161X319X105 Stainless Steel Test Tube Stand SS21-72 SS21-72 4560197333238 21 6X12 1 pc.

฿ 1,164.75

TUBE/FUNNEL 1 Piece(s) 31 Day(s) 151X298X105 Stainless Steel Test Tube Stand SS24-50 SS24-50 4560197333245 24 5X10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1