(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Centrifuge Bottles, Capacity (ml) 250/450/1000

Centrifuge Bottles, Capacity (ml) 250/450/1000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,253.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5545-01
1-5545-03
1-5589-01
1-5589-02
1-5589-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Material Details Type Capacity
(ml)
Manufacturer Product Name Features 1 Color Cap Cover Material Centrifugation resistance Internal Capacity

฿ 6,835.04

TUBE/FUNNEL 1 Pack(s)

4 Pieces Per Package

5 Day(s) PP Made of PC 250 Centrifuge Flask 3140-0250JP The product features high degree of transparency, offering superior visibility of contents. White - 27,500G 1 Pack (4 pcs)

฿ 16,619.59

TUBE/FUNNEL 1 Pack(s)

6 Pieces Per Package

23 Day(s) Other Made of PC 1000 Centrifuge Flask 3140-1006 The product features high degree of transparency, offering superior visibility of contents. Blue PPE (Polyphenylene Ether) 15,800G 1 Pack (6 pcs)

฿ 6,253.52

TUBE/FUNNEL 1 Pack(s)

4 Pieces Per Package

5 Day(s) PP PPCO-Made 250 Centrifuge Flask 3141-0250JP Has a high level of durability, and can be used repeatedly. White - 27,500G 1 Pack (4 pcs)

฿ 8,203.00

TUBE/FUNNEL 1 Pack(s)

4 Pieces Per Package

5 Day(s) PP PPCO-Made 450 Centrifuge Flask 3141-0500JP Has a high level of durability, and can be used repeatedly. White - 13,700G 1 Pack (4 pcs)

฿ 13,209.92

TUBE/FUNNEL 1 Pack(s)

6 Pieces Per Package

5 Day(s) Other PPCO-Made 1000 Centrifuge Flask 3141-1006 Has a high level of durability, and can be used repeatedly. Blue PPE (Polyphenylene Ether) 15,800G 1 Pack (6 pcs)

Basic Specifications

  • Product Type
    Centrifuge tube
  • Specification details
    Autoclave, Cooling Centrifuge Allowed
  • Cap Material
    PP (Polypropylene)
  • Gasket material
    Silicon

Product Description

Centrifugal bottle capacity (ml) 250/450/1,000
[Detailed Specifications]Autoclave / refrigerated centrifugation possible
[Cap Material]PP (Polypropylene)

Part Number
1-5545-01
1-5545-03
1-5589-01
1-5589-02
1-5589-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Material Details Type Capacity
(ml)
Manufacturer Product Name Features 1 Color Cap Cover Material Centrifugation resistance Internal Capacity

฿ 6,835.04

TUBE/FUNNEL 1 Pack(s)

4 Pieces Per Package

5 Day(s) PP Made of PC 250 Centrifuge Flask 3140-0250JP The product features high degree of transparency, offering superior visibility of contents. White - 27,500G 1 Pack (4 pcs)

฿ 16,619.59

TUBE/FUNNEL 1 Pack(s)

6 Pieces Per Package

23 Day(s) Other Made of PC 1000 Centrifuge Flask 3140-1006 The product features high degree of transparency, offering superior visibility of contents. Blue PPE (Polyphenylene Ether) 15,800G 1 Pack (6 pcs)

฿ 6,253.52

TUBE/FUNNEL 1 Pack(s)

4 Pieces Per Package

5 Day(s) PP PPCO-Made 250 Centrifuge Flask 3141-0250JP Has a high level of durability, and can be used repeatedly. White - 27,500G 1 Pack (4 pcs)

฿ 8,203.00

TUBE/FUNNEL 1 Pack(s)

4 Pieces Per Package

5 Day(s) PP PPCO-Made 450 Centrifuge Flask 3141-0500JP Has a high level of durability, and can be used repeatedly. White - 13,700G 1 Pack (4 pcs)

฿ 13,209.92

TUBE/FUNNEL 1 Pack(s)

6 Pieces Per Package

5 Day(s) Other PPCO-Made 1000 Centrifuge Flask 3141-1006 Has a high level of durability, and can be used repeatedly. Blue PPE (Polyphenylene Ether) 15,800G 1 Pack (6 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1