(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Tube External Dimensions (mm) 17/28 (2-5362-02)

Plastic Tube External Dimensions (mm) 17/28 (2-5362-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-5362-01
2-5362-02
2-5362-07
2-5362-08
2-5362-09
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Diameter
(mm)
Height
(mm)
Details Type Size
(mm)
Capacity
(ml)
Manufacturer Product Name Manufacturer Model Features 1 Features 2 Scale
(ml)
Internal Capacity

฿ 13,032.70

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 17 119 Plug Seal/(γ-Ray Sterilized) φ17X119 15 Plastic Tube 05-539-5 05-539-5 The plug seal type has a cap that latches firmly to the tube, so there is no leakage. The flat top type allows for writing the sample number on the top of the cap. 0.5 Increments Between 2 and 14.5 1 case (50 pcs x 10 racks)

฿ 13,032.70

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 17 119 Flat Top/(γ-Ray Sterilized) φ17X119 15 Plastic Tube 05-539-12 05-539-12 The plug seal type has a cap that latches firmly to the tube, so there is no leakage. The flat top type allows for writing the sample number on the top of the cap. 0.5 Increments Between 2 and 14.5 1 case (50 pcs x 10 racks)

฿ 14,716.34

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 28 115 Plug Seal/(γ-Ray Sterilized) φ28X115 50 Plastic Tube 05-539-6 05-539-6 The plug seal type has a cap that latches firmly to the tube, so there is no leakage. The flat top type allows for writing the sample number on the top of the cap. 2.5 Step 1 case (25 pcs x 20 racks)

฿ 14,450.50

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 28 115 Plug Seal/(γ-Ray Sterilized) φ28X115 50 Plastic Tube 05-539-7 05-539-7 The plug seal type has a cap that latches firmly to the tube, so there is no leakage. The flat top type allows for writing the sample number on the top of the cap. 2.5 Step 1 case (25 pcs x 20 bags)

฿ 15,030.33

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

12 Day(s) 28 115 Flat Top/(γ-Ray Sterilized) φ28X115 50 Plastic Tube 05-539-8 05-539-8 The plug seal type has a cap that latches firmly to the tube, so there is no leakage . The flat top type allows sample numbers and the like to be written on the cap. 2.5 Step 1 case (25 pcs x 20 racks)

Basic Specifications

  • Product Type
    Centrifuge tube
  • Material
    PP
  • Material Details
    PP (γ-ray sterilized)
  • Maximum Pressure Resistance
    6000XG

Product Description

The plug seal type has a cap that latches firmly to the tube, so there is no leakage. The flat top type allows for writing the sample number on the top of the cap.

Part Number
2-5362-01
2-5362-02
2-5362-07
2-5362-08
2-5362-09
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Diameter
(mm)
Height
(mm)
Details Type Size
(mm)
Capacity
(ml)
Manufacturer Product Name Manufacturer Model Features 1 Features 2 Scale
(ml)
Internal Capacity

฿ 13,032.70

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 17 119 Plug Seal/(γ-Ray Sterilized) φ17X119 15 Plastic Tube 05-539-5 05-539-5 The plug seal type has a cap that latches firmly to the tube, so there is no leakage. The flat top type allows for writing the sample number on the top of the cap. 0.5 Increments Between 2 and 14.5 1 case (50 pcs x 10 racks)

฿ 13,032.70

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 17 119 Flat Top/(γ-Ray Sterilized) φ17X119 15 Plastic Tube 05-539-12 05-539-12 The plug seal type has a cap that latches firmly to the tube, so there is no leakage. The flat top type allows for writing the sample number on the top of the cap. 0.5 Increments Between 2 and 14.5 1 case (50 pcs x 10 racks)

฿ 14,716.34

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 28 115 Plug Seal/(γ-Ray Sterilized) φ28X115 50 Plastic Tube 05-539-6 05-539-6 The plug seal type has a cap that latches firmly to the tube, so there is no leakage. The flat top type allows for writing the sample number on the top of the cap. 2.5 Step 1 case (25 pcs x 20 racks)

฿ 14,450.50

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 28 115 Plug Seal/(γ-Ray Sterilized) φ28X115 50 Plastic Tube 05-539-7 05-539-7 The plug seal type has a cap that latches firmly to the tube, so there is no leakage. The flat top type allows for writing the sample number on the top of the cap. 2.5 Step 1 case (25 pcs x 20 bags)

฿ 15,030.33

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

12 Day(s) 28 115 Flat Top/(γ-Ray Sterilized) φ28X115 50 Plastic Tube 05-539-8 05-539-8 The plug seal type has a cap that latches firmly to the tube, so there is no leakage . The flat top type allows sample numbers and the like to be written on the cap. 2.5 Step 1 case (25 pcs x 20 racks)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1