(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Centrifuge Tube, ø16 × 110 mm / ø60 × 130 mm, 200 ml, USPVI Standard Compliant

Centrifuge Tube, ø16 × 110 mm / ø60 × 130 mm, 200 ml, USPVI Standard Compliant

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,512.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-5476-08
2-5476-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Diameter
(mm)
Height
(mm)
Material Other Shape Size
(mm)
Specifications Manufacturer Product Name Manufacturer Model Features 1 Color Material Details Main Body Material Cap Material Sterilization Internal Capacity

฿ 7,327.72

TUBE/FUNNEL 1 Pack(s)

48 Pieces Per Package

5 Day(s) 60 130 PP - Cone φ60X130 200 ml Centrifuge Tube (Bulk) Centrifuge tube 376813, 4 pcs x 12 376813 High transparency allows easy reading of scale. The plug seal cap provides tight sealing. Blue - PP (Polypropylene) PE (polyethylene) EOG sterilization 1 case (4 pcs x 12 packs)

฿ 2,512.49

TUBE/FUNNEL 1 Piece(s) - 5 Day(s) - 140 Steel Option 217X108X140 6-Tube Rack for 200 ml Centrifuge Tubes Centrifuge Tube 374179 374179 - - Epoxy Resin Coated Steel Wire - - 1 pc.

Basic Specifications

  • Product Type
    Centrifuge tube
  • Specification details
    USP VI Standard Conformity
  • Footnotes
    PP = Polypropylene, PC = Polycarbonate, PE = Polyethylene

Product Description

USPVI standard compliant
[Features]
<376813>
·Highly transparent, allowing you to easily read the scale.
·Has a plug sealing cap with high sealing performance.
·Can centrifuge up to 7,000 XG.
<347759>
·Made of polycarbonate with high strength and transparency.
·Can centrifuge up to 6,000 XG.

Part Number
2-5476-08
2-5476-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Diameter
(mm)
Height
(mm)
Material Other Shape Size
(mm)
Specifications Manufacturer Product Name Manufacturer Model Features 1 Color Material Details Main Body Material Cap Material Sterilization Internal Capacity

฿ 7,327.72

TUBE/FUNNEL 1 Pack(s)

48 Pieces Per Package

5 Day(s) 60 130 PP - Cone φ60X130 200 ml Centrifuge Tube (Bulk) Centrifuge tube 376813, 4 pcs x 12 376813 High transparency allows easy reading of scale. The plug seal cap provides tight sealing. Blue - PP (Polypropylene) PE (polyethylene) EOG sterilization 1 case (4 pcs x 12 packs)

฿ 2,512.49

TUBE/FUNNEL 1 Piece(s) - 5 Day(s) - 140 Steel Option 217X108X140 6-Tube Rack for 200 ml Centrifuge Tubes Centrifuge Tube 374179 374179 - - Epoxy Resin Coated Steel Wire - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1