(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Centrifuge Tube

Centrifuge Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,269.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-3939-01
2-3939-02
2-3939-03
2-3939-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Diameter
(mm)
Height
(mm)
Size
(mm)
Capacity
(ml)
Manufacturer Product Name Manufacturer Model Maximum Centrifugal Force Internal Capacity

฿ 10,688.52

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 17 120 φ17X120 15 Centrifuge Tube 339650 339650 10500G 1 case (50 pcs x 10 bags)

฿ 12,737.35

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 17 120 φ17X120 15 Centrifuge Tube 339651 339651 10500G 1 case (25 pcs x 20 racks)

฿ 14,167.06

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 30 115 φ30X115 50 Centrifuge Tube 339652 339652 17000G 1 case (25 pcs x 20 bags)

฿ 9,269.10

TUBE/FUNNEL 1 Pack(s)

300 Pieces Per Package

5 Day(s) 30 115 φ30X115 50 Centrifuge Tube 339653 339653 17000G 1 case (25 pcs x 12 racks)

Basic Specifications

  • Product Type
    Centrifuge tube
  • Material
    PP
  • Features 1
    Scale with wide marking area and 5 ml etched markings. Tube can be autoclaved.
  • Specification details
    Sterilized (SAL10-6) / RNase/DNase/Pyrogen-free, Non-cytotoxic / USP Class V compliant
  • Cap Material
    HDPE (High Density Polyethylene)
  • Tube Material
    PP (Polypropylene)
  • Rack Material
    PP (Polypropylene)

Product Description

Scale with wide marking area and 5 ml pitch markings. Tube can be autoclaved.

Part Number
2-3939-01
2-3939-02
2-3939-03
2-3939-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Diameter
(mm)
Height
(mm)
Size
(mm)
Capacity
(ml)
Manufacturer Product Name Manufacturer Model Maximum Centrifugal Force Internal Capacity

฿ 10,688.52

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 17 120 φ17X120 15 Centrifuge Tube 339650 339650 10500G 1 case (50 pcs x 10 bags)

฿ 12,737.35

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 17 120 φ17X120 15 Centrifuge Tube 339651 339651 10500G 1 case (25 pcs x 20 racks)

฿ 14,167.06

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 30 115 φ30X115 50 Centrifuge Tube 339652 339652 17000G 1 case (25 pcs x 20 bags)

฿ 9,269.10

TUBE/FUNNEL 1 Pack(s)

300 Pieces Per Package

5 Day(s) 30 115 φ30X115 50 Centrifuge Tube 339653 339653 17000G 1 case (25 pcs x 12 racks)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1