(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Centrifuge Tubes, φ17 x 122 mm, 15 ml / φ29x117 mm 50 ml

Centrifuge Tubes, φ17 x 122 mm, 15 ml / φ29x117 mm 50 ml

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,329.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-8630-01
6-8630-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Diameter
(mm)
Height
(mm)
Size
(mm)
Capacity
(ml)
Manufacturer Product Name Manufacturer Model Centrifugal strength Internal Capacity

฿ 10,329.70

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 17 122 φ17X122 15 Centrifuge Tube 15 mL 3141-335 3141-335 - 1 case (25 pcs x 20 racks)

฿ 12,505.39

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 29 117 φ29X117 50 Centrifuge Tube 50 mL 3191-335 3191-335 21278RCF 1 case (25 pcs x 20 racks)

Basic Specifications

  • Product Type
    Centrifuge tube
  • Material
    PP
  • Features 1
    Writing field present at tube body and top of the cap. A capacity scale is printed in black, to easily identify the container.
  • Features 2
    It is DNase, RNase and Pyrogen free. As the tube rack is made of paper, it can be frozen.
  • Specification details
    γ-Ray Sterilized
  • Main Body Material
    PP (Polypropylene)
  • Cap Material
    PE (polyethylene)
  • Internal Capacity
    1 case (25 pcs x 20 racks)

Product Description

Writing area on tube body and top of cap. The capacity scale is printed in black for easy capacity confirmation. Free of DNase/RNase/pyrogens. As the tube rack is made of paper, it can be frozen.

Part Number
6-8630-01
6-8630-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Diameter
(mm)
Height
(mm)
Size
(mm)
Capacity
(ml)
Manufacturer Product Name Manufacturer Model Centrifugal strength Internal Capacity

฿ 10,329.70

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 17 122 φ17X122 15 Centrifuge Tube 15 mL 3141-335 3141-335 - 1 case (25 pcs x 20 racks)

฿ 12,505.39

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) 29 117 φ29X117 50 Centrifuge Tube 50 mL 3191-335 3191-335 21278RCF 1 case (25 pcs x 20 racks)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1