(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Violamo Centrifuge Tube Rack

Violamo Centrifuge Tube Rack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2250-01

  • Product Type
    Test Tube Stand
  • Height(mm)
    124
  • Material
    PVC
  • Details Type
    For 15 ml
  • Manufacturer Product Name
    Rack for 15 mL centrifuge tubes
  • Manufacturer Model
    For 15 ml
  • JAN Code
    4562108508377
  • Features 1
    Its matte black color makes it easy to observe the contents and distinguish between colors.
  • Features 2
    Compact size makes it easy to pull-out and plug in. Features superior acid/chemical-resistant properties.
  • Frame Number
    6 pcs.
  • External Dimensions(mm)
    180X49X124
  • Material Details
    PVC (Polyvinyl Chloride Resin)
  • Internal Capacity
    6 pcs.
Part Number
1-2250-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,410.00

TUBE/FUNNEL 1 Piece(s) 20 Day(s) 6 pcs.

Basic Specifications

  • Product Type
    Test Tube Stand
  • Height(mm)
    124
  • Material
    PVC
  • Details Type
    For 15 ml
  • Manufacturer Product Name
    Rack for 15 mL centrifuge tubes
  • Manufacturer Model
    For 15 ml
  • JAN Code
    4562108508377
  • Features 1
    Its matte black color makes it easy to observe the contents and distinguish between colors.
  • Features 2
    Compact size makes it easy to pull-out and plug in. Features superior acid/chemical-resistant properties.
  • Frame Number
    6 pcs.
  • External Dimensions(mm)
    180X49X124
  • Material Details
    PVC (Polyvinyl Chloride Resin)
  • Internal Capacity
    6 pcs.

Product Description

It is easy to use as the contents are easily visible.

Specifications of 1-2250-01

  • Product Type
    Test Tube Stand
  • Height(mm)
    124
  • Material
    PVC
  • Details Type
    For 15 ml
  • Manufacturer Product Name
    Rack for 15 mL centrifuge tubes
  • Manufacturer Model
    For 15 ml
  • JAN Code
    4562108508377
  • Features 1
    Its matte black color makes it easy to observe the contents and distinguish between colors.
  • Features 2
    Compact size makes it easy to pull-out and plug in. Features superior acid/chemical-resistant properties.
  • Frame Number
    6 pcs.
  • External Dimensions(mm)
    180X49X124
  • Material Details
    PVC (Polyvinyl Chloride Resin)
  • Internal Capacity
    6 pcs.
Part Number
1-2250-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,410.00

TUBE/FUNNEL 1 Piece(s) 20 Day(s) 6 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1