(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-303-01 |
6-303-02 |
6-303-03 |
6-303-04 |
6-303-05 |
6-303-06 |
6-303-07 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) |
Height (mm) |
Capacity (ml) |
Manufacturer Product Name | Manufacturer Model | Overall Length (mm) |
Body Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,792.00 ฿ 14,233.60 |
TUBE/FUNNEL | 1 Pack(s) |
1,000 Pieces Per Package |
19 Day(s) | 10.4 | 75 | 2 | TPX Tube PX-10 1,000 pieces | PX-10 | 75 | φ10.4 | ||
฿ 18,640.00 ฿ 14,912.00 |
TUBE/FUNNEL | 1 Pack(s) |
1,000 Pieces Per Package |
19 Day(s) | 12.8 | 72 | 3 | TPX Tube PX-12 1,000 pieces | PX-12 | 72 | φ12.8 | ||
฿ 12,708.00 ฿ 10,166.40 |
TUBE/FUNNEL | 1 Pack(s) |
600 Pieces Per Package |
19 Day(s) | 13.4 | 100 | 6 | TPX Tube PX-13 600 pieces | PX-13 | 100 | φ13.4 | ||
฿ 9,828.00 |
TUBE/FUNNEL | 1 Pack(s) |
400 Pieces Per Package |
19 Day(s) | 16.4 | 100 | 10 | TPX Tube PX-16 400 pieces | PX-16 | 100 | φ16.4 | ||
฿ 8,642.00 |
TUBE/FUNNEL | 1 Pack(s) |
300 Pieces Per Package |
19 Day(s) | 16.4 | 125 | 12 | TPX Tube PX-16L 300 Pieces | PX-16L | 125 | φ16.4 | ||
฿ 7,795.00 |
TUBE/FUNNEL | 1 Pack(s) |
200 Pieces Per Package |
19 Day(s) | 18.4 | 150 | 20 | TPX Tube PX-18 200 pieces | PX-18 | 150 | φ18.4 | ||
฿ 9,998.00 |
TUBE/FUNNEL | 1 Pack(s) |
400 Pieces Per Package |
19 Day(s) | 16.4 | 100 | 10 | TPX Tube PX-Spitz 400 Pieces | PX-Spitz | 100 | φ16.4 |
It has good liquid exhaustion, and its wall thickness makes it very durable.
Part Number |
---|
6-303-01 |
6-303-02 |
6-303-03 |
6-303-04 |
6-303-05 |
6-303-06 |
6-303-07 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) |
Height (mm) |
Capacity (ml) |
Manufacturer Product Name | Manufacturer Model | Overall Length (mm) |
Body Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,792.00 ฿ 14,233.60 |
TUBE/FUNNEL | 1 Pack(s) |
1,000 Pieces Per Package |
19 Day(s) | 10.4 | 75 | 2 | TPX Tube PX-10 1,000 pieces | PX-10 | 75 | φ10.4 | ||
฿ 18,640.00 ฿ 14,912.00 |
TUBE/FUNNEL | 1 Pack(s) |
1,000 Pieces Per Package |
19 Day(s) | 12.8 | 72 | 3 | TPX Tube PX-12 1,000 pieces | PX-12 | 72 | φ12.8 | ||
฿ 12,708.00 ฿ 10,166.40 |
TUBE/FUNNEL | 1 Pack(s) |
600 Pieces Per Package |
19 Day(s) | 13.4 | 100 | 6 | TPX Tube PX-13 600 pieces | PX-13 | 100 | φ13.4 | ||
฿ 9,828.00 |
TUBE/FUNNEL | 1 Pack(s) |
400 Pieces Per Package |
19 Day(s) | 16.4 | 100 | 10 | TPX Tube PX-16 400 pieces | PX-16 | 100 | φ16.4 | ||
฿ 8,642.00 |
TUBE/FUNNEL | 1 Pack(s) |
300 Pieces Per Package |
19 Day(s) | 16.4 | 125 | 12 | TPX Tube PX-16L 300 Pieces | PX-16L | 125 | φ16.4 | ||
฿ 7,795.00 |
TUBE/FUNNEL | 1 Pack(s) |
200 Pieces Per Package |
19 Day(s) | 18.4 | 150 | 20 | TPX Tube PX-18 200 pieces | PX-18 | 150 | φ18.4 | ||
฿ 9,998.00 |
TUBE/FUNNEL | 1 Pack(s) |
400 Pieces Per Package |
19 Day(s) | 16.4 | 100 | 10 | TPX Tube PX-Spitz 400 Pieces | PX-Spitz | 100 | φ16.4 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?