(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Screw Cap Test Tube

PP Screw Cap Test Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6403-03

  • Product Type
    Test Tube / Tube
  • Outer Diameter(mm)
    18
  • Height(mm)
    180
  • Material
    PP
  • Material of Gasket
    3SPP (PE Fivefold foamed plastic + OPP Film)
  • Capacity(ml)
    30
  • Manufacturer Product Name
    PP Screw Cap Test Tube ⌀18x180, 50 pcs
  • Length(mm)
    180
  • Body Diameter(mm)
    φ18
  • Main Body Material
    PP (Polypropylene)
  • Cap Material
    PP (Polypropylene)
  • Internal Capacity
    1 Bag (50 pcs.)
Part Number
1-6403-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 1,544.99

TUBE/FUNNEL 1 Pack(s)

50 Pieces Per Package

31 Day(s) 1 Bag (50 pcs.)

Basic Specifications

  • Product Type
    Test Tube / Tube
  • Outer Diameter(mm)
    18
  • Height(mm)
    180
  • Material
    PP
  • Material of Gasket
    3SPP (PE Fivefold foamed plastic + OPP Film)
  • Capacity(ml)
    30
  • Manufacturer Product Name
    PP Screw Cap Test Tube ⌀18x180, 50 pcs
  • Length(mm)
    180
  • Body Diameter(mm)
    φ18
  • Main Body Material
    PP (Polypropylene)
  • Cap Material
    PP (Polypropylene)
  • Internal Capacity
    1 Bag (50 pcs.)

Product Description

[Material]
· Material: Main body
· Cap: PP (Polypropylene), Gasket: 3SPP (PE 5x Foam + OPP Film)

Specifications of 1-6403-03

  • Product Type
    Test Tube / Tube
  • Outer Diameter(mm)
    18
  • Height(mm)
    180
  • Material
    PP
  • Material of Gasket
    3SPP (PE Fivefold foamed plastic + OPP Film)
  • Capacity(ml)
    30
  • Manufacturer Product Name
    PP Screw Cap Test Tube ⌀18x180, 50 pcs
  • Length(mm)
    180
  • Body Diameter(mm)
    φ18
  • Main Body Material
    PP (Polypropylene)
  • Cap Material
    PP (Polypropylene)
  • Internal Capacity
    1 Bag (50 pcs.)
Part Number
1-6403-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 1,544.99

TUBE/FUNNEL 1 Pack(s)

50 Pieces Per Package

31 Day(s) 1 Bag (50 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1