(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Test Tube

Screw Test Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1064-01

  • Product Type
    Test Tube / Tube
  • Outer Diameter(mm)
    13
  • Height(mm)
    92
  • Material
    Hard Glass
  • Material of Gasket
    Synthetic Rubber/ fluoropolymer Surface Coat Machining
  • Capacity(ml)
    7
  • Manufacturer Product Name
    Screw Test Tube TB2310
  • Manufacturer Model
    TB2310
  • JAN Code
    4987026707341
  • Overall Length(mm)
    92
  • Body Diameter(mm)
    φ13
  • Cap Material
    PP (Polypropylene)
  • Internal Capacity
    1 Pack (200 pcs)
Part Number
1-1064-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 11,576.31

TUBE/FUNNEL 1 Piece(s) 14 Day(s) 1 Pack (200 pcs)

Basic Specifications

  • Product Type
    Test Tube / Tube
  • Outer Diameter(mm)
    13
  • Height(mm)
    92
  • Material
    Hard Glass
  • Material of Gasket
    Synthetic Rubber/ fluoropolymer Surface Coat Machining
  • Capacity(ml)
    7
  • Manufacturer Product Name
    Screw Test Tube TB2310
  • Manufacturer Model
    TB2310
  • JAN Code
    4987026707341
  • Overall Length(mm)
    92
  • Body Diameter(mm)
    φ13
  • Cap Material
    PP (Polypropylene)
  • Internal Capacity
    1 Pack (200 pcs)

Product Description

[Specifications]
· Material: Main Body: Hard Glass, Cap: PP (Polypropylene), Gasket: Synthetic Rubber
· fluoropolymer Surface Coat Machining
· No. contained: 1 box (200 pcs)

Specifications of 1-1064-01

  • Product Type
    Test Tube / Tube
  • Outer Diameter(mm)
    13
  • Height(mm)
    92
  • Material
    Hard Glass
  • Material of Gasket
    Synthetic Rubber/ fluoropolymer Surface Coat Machining
  • Capacity(ml)
    7
  • Manufacturer Product Name
    Screw Test Tube TB2310
  • Manufacturer Model
    TB2310
  • JAN Code
    4987026707341
  • Overall Length(mm)
    92
  • Body Diameter(mm)
    φ13
  • Cap Material
    PP (Polypropylene)
  • Internal Capacity
    1 Pack (200 pcs)
Part Number
1-1064-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 11,576.31

TUBE/FUNNEL 1 Piece(s) 14 Day(s) 1 Pack (200 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1