(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quartz Test Tube, O.D. (mm) 15–22

Quartz Test Tube, O.D. (mm) 15–22

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3786-01

  • Product Type
    Test Tube / Tube
  • Outer Diameter(mm)
    15
  • Height(mm)
    105
  • Material
    Quartz glass
  • Capacity(ml)
    10
  • Fitting
    15/25
  • Manufacturer Product Name
    Quartz Test Tube 4516-01
  • Manufacturer Model
    4516-01
  • Specification details
    Fitting
  • Footnotes
    Plug is not included.
  • Full height(mm)
    105
  • Body Diameter(mm)
    φ15
  • Internal Capacity
    1 pc.
Part Number
1-3786-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 7,767.00

TUBE/FUNNEL 1 Piece(s) 11 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Test Tube / Tube
  • Outer Diameter(mm)
    15
  • Height(mm)
    105
  • Material
    Quartz glass
  • Capacity(ml)
    10
  • Fitting
    15/25
  • Manufacturer Product Name
    Quartz Test Tube 4516-01
  • Manufacturer Model
    4516-01
  • Specification details
    Fitting
  • Footnotes
    Plug is not included.
  • Full height(mm)
    105
  • Body Diameter(mm)
    φ15
  • Internal Capacity
    1 pc.

Product Description

Quartz test tube, Outer diameter (mm) 15 to 22
No stopper is included.
[Capacity]1 pc.

Specifications of 1-3786-01

  • Product Type
    Test Tube / Tube
  • Outer Diameter(mm)
    15
  • Height(mm)
    105
  • Material
    Quartz glass
  • Capacity(ml)
    10
  • Fitting
    15/25
  • Manufacturer Product Name
    Quartz Test Tube 4516-01
  • Manufacturer Model
    4516-01
  • Specification details
    Fitting
  • Footnotes
    Plug is not included.
  • Full height(mm)
    105
  • Body Diameter(mm)
    φ15
  • Internal Capacity
    1 pc.
Part Number
1-3786-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 7,767.00

TUBE/FUNNEL 1 Piece(s) 11 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1