(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable screw test tube

Disposable screw test tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 21,278.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-3966-02
1-3966-11
1-3966-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Height
(mm)
Details Type Manufacturer Product Name Manufacturer Model Overall Length
(mm)
Internal Capacity

฿ 22,685.88

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 100 Round Bottom, with Marking/Spot Test Tube with Disposable Screw 99447-161 99447-161 100 1 Box (1,000 pcs)

฿ 21,278.13

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

23 Day(s) 100 Round Bottom, without Marking/Spot Test Tube with Disposable Screw 99449-16 99449-16 100 1 Box (1,000 pcs)

฿ 24,120.28

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 125 Round Bottom, without Marking/Spot Test Tube with Disposable Screw 99449-16X 99449-16X 125 1 Box (1,000 pcs)

Basic Specifications

  • Product Type
    Test Tube / Tube
  • Outer Diameter(mm)
    16
  • Material
    Borosilicate Glass
  • Features 1
    Able to minimize changes and elution in pH.
  • Footnotes
    Cap is not included. Price per box.
  • Cap Diameter(φ mm)
    15
  • Body Diameter(mm)
    φ16
  • Material Details
    PYREX® (Borosilicate Glass)
  • Internal Capacity
    1 Box (1,000 pcs)

Product Description

Test Tube With Disposable Screw
The change in pH and elution can be kept low.
[Materials]Borosilicate glass
No cap is included.
The price per box.

Part Number
1-3966-02
1-3966-11
1-3966-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Height
(mm)
Details Type Manufacturer Product Name Manufacturer Model Overall Length
(mm)
Internal Capacity

฿ 22,685.88

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 100 Round Bottom, with Marking/Spot Test Tube with Disposable Screw 99447-161 99447-161 100 1 Box (1,000 pcs)

฿ 21,278.13

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

23 Day(s) 100 Round Bottom, without Marking/Spot Test Tube with Disposable Screw 99449-16 99449-16 100 1 Box (1,000 pcs)

฿ 24,120.28

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 125 Round Bottom, without Marking/Spot Test Tube with Disposable Screw 99449-16X 99449-16X 125 1 Box (1,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1