(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Dropper (5-5652-04)

Chemical Dropper (5-5652-04)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-5652-01
5-5652-03
5-5652-04
5-5652-05
5-5652-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Bellows diameter
(φ mm)
Size
(mm)
Overall Length
(mm)
Product Name Internal Capacity

฿ 219.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

Same day 1 0.5 20 Bellows diameter / 20 190 Chemical Dropper 10 ml x 1 pcs 1 Bag (10 pcs.)

฿ 254.00

CHEMICAL DROPPER 1 Pack(s)

10 Pieces Per Package

Same day 3 0.5 24 Bellows diameter / 24 260 Chemical Dropper 10 ml x 3 pcs 1 Bag (10 pcs.)

฿ 275.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

Same day 5 1 28 Bellows diameter / 28 270 Chemical Dropper 10 ml x 5 pcs 1 Bag (10 pcs.)

฿ 305.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

Same day 10 1 33 Bellows diameter / 33 280 Chemical Dropper 10 ml x 10 pcs 1 Bag (10 pcs.)

฿ 292.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

3 Pieces Per Package

Same day 20 1 (5 or more) 38 Bellows diameter / 38 390 Chemical Dropper 20 ml x 3 pcs 1 Bag (3 pcs.)

Basic Specifications

  • Product Type
    Syringe
  • Material
    LDPE
  • Material Details
    LDPE (Low Density Polyethylene)

Product Description

[Features]
· A bellows type made using highly flexible LDPE. Allows for smooth injection and pouring.
[Specifications]
· Material: Low Density Polyethylene (LDPE)
· Operating temperature range: -30 – 60°C

Part Number
5-5652-01
5-5652-03
5-5652-04
5-5652-05
5-5652-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Bellows diameter
(φ mm)
Size
(mm)
Overall Length
(mm)
Product Name Internal Capacity

฿ 219.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

Same day 1 0.5 20 Bellows diameter / 20 190 Chemical Dropper 10 ml x 1 pcs 1 Bag (10 pcs.)

฿ 254.00

CHEMICAL DROPPER 1 Pack(s)

10 Pieces Per Package

Same day 3 0.5 24 Bellows diameter / 24 260 Chemical Dropper 10 ml x 3 pcs 1 Bag (10 pcs.)

฿ 275.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

Same day 5 1 28 Bellows diameter / 28 270 Chemical Dropper 10 ml x 5 pcs 1 Bag (10 pcs.)

฿ 305.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

Same day 10 1 33 Bellows diameter / 33 280 Chemical Dropper 10 ml x 10 pcs 1 Bag (10 pcs.)

฿ 292.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

3 Pieces Per Package

Same day 20 1 (5 or more) 38 Bellows diameter / 38 390 Chemical Dropper 20 ml x 3 pcs 1 Bag (3 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1