(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Poly Syringe Capacity (ml) 1–5 (1-4634-01)

Poly Syringe Capacity (ml) 1–5 (1-4634-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4634-01
1-4653-01
1-4655-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
Tip outer diameter
(φ mm)
Tip (Inner diameter x Outer diameter)
(φ mm)
Internal Diameter
(φ mm)
Overall Length
(mm)
Product Name JAN Code Internal Capacity

฿ 862.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

Same day 5 2.9 1.7X2.9 Tip/1.7 155 5 ml poly-syringe x 100 4560111741958 1 Box (100 pcs)

฿ 560.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

Same day 1 (For Blood Collection) 3 1.5X3.0 Tip/1.5 150 1 ml poly-syringe for blood collection x 100 4560111741965 1 Bag (100 pcs.)

฿ 559.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

Same day 1 3 1.5X3.0 Tip/1.5 120 1 ml poly-syringe x 100 4560111742023 1 Bag (100 pcs.)

Basic Specifications

  • Product Type
    Syringe
  • Material
    LDPE
  • Material Details
    LDPE (Low Density Polyethylene)

Product Description

[Material]
· Material: LDPE (Low Density Polyethylene)

Part Number
1-4634-01
1-4653-01
1-4655-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
Tip outer diameter
(φ mm)
Tip (Inner diameter x Outer diameter)
(φ mm)
Internal Diameter
(φ mm)
Overall Length
(mm)
Product Name JAN Code Internal Capacity

฿ 862.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

Same day 5 2.9 1.7X2.9 Tip/1.7 155 5 ml poly-syringe x 100 4560111741958 1 Box (100 pcs)

฿ 560.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

Same day 1 (For Blood Collection) 3 1.5X3.0 Tip/1.5 150 1 ml poly-syringe for blood collection x 100 4560111741965 1 Bag (100 pcs.)

฿ 559.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

Same day 1 3 1.5X3.0 Tip/1.5 120 1 ml poly-syringe x 100 4560111742023 1 Bag (100 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1