(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipette Capacity (ml) 0.2–3.5

Pipette Capacity (ml) 0.2–3.5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4654-01

  • Product Type
    Pipette
  • Capacity(ml)
    2.5
  • Material
    PE
  • Overall Length(mm)
    230
  • Type
    Deep container for suction
  • Product Name
    Pipette E-262 1,000 Pieces
  • Part Number
    E-262
  • JAN Code
    4560111741972
  • Features
    There is virtually no elution of the resin component. EOG and radiation sterilization can be performed. The tip of the pipette can be heat sealed.
  • Material Details
    PE (polyethylene)
  • Internal Capacity
    1 Box (1,000 pcs)
Part Number
1-4654-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 12,335.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 1 Box (1,000 pcs)

Basic Specifications

  • Product Type
    Pipette
  • Capacity(ml)
    2.5
  • Material
    PE
  • Overall Length(mm)
    230
  • Type
    Deep container for suction
  • Product Name
    Pipette E-262 1,000 Pieces
  • Part Number
    E-262
  • JAN Code
    4560111741972
  • Features
    There is virtually no elution of the resin component. EOG and radiation sterilization can be performed. The tip of the pipette can be heat sealed.
  • Material Details
    PE (polyethylene)
  • Internal Capacity
    1 Box (1,000 pcs)

Product Description

There is virtually no elution of the resin components. EOG and radiation sterilization are possible. Cryopreservation is possible. The tip of the pipette can be heat sealed.

Specifications of 1-4654-01

  • Product Type
    Pipette
  • Capacity(ml)
    2.5
  • Material
    PE
  • Overall Length(mm)
    230
  • Type
    Deep container for suction
  • Product Name
    Pipette E-262 1,000 Pieces
  • Part Number
    E-262
  • JAN Code
    4560111741972
  • Features
    There is virtually no elution of the resin component. EOG and radiation sterilization can be performed. The tip of the pipette can be heat sealed.
  • Material Details
    PE (polyethylene)
  • Internal Capacity
    1 Box (1,000 pcs)
Part Number
1-4654-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 12,335.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 1 Box (1,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1