(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8570-08 |
1-8570-20 |
1-8570-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Upper outside diameter (φ mm) |
Overall Length (mm) |
Volume tolerance (ml) |
Color | Product Name | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 180.93 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | Quote | 2 | 5.2 | 350 | ±0.006 | Orange | Transfer Pipette 2 ml (ASONE) | 4571110705995 | 1 pc. | ||
฿ 340.46 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | Quote | 25 | 8 | 480 | ±0.03 | Blue | Transfer Pipette 25 ml (ASONE) | 4571110706114 | 1 pc. | ||
฿ 429.37 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | Quote | 30 | 8 | 480 | ±0.05 | Black | Transfer Pipette 30 ml (ASONE) | 4571110706121 | 1 pc. |
[Specifications]
· Material: Borosilicate Glass-1
· JIS R 3505 Standard Product A Class (with Mark)
· Capacity accuracy and lot no. indicated on body
· Traceability / Inspection Certificate Available
Part Number |
---|
1-8570-08 |
1-8570-20 |
1-8570-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Upper outside diameter (φ mm) |
Overall Length (mm) |
Volume tolerance (ml) |
Color | Product Name | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 180.93 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | Quote | 2 | 5.2 | 350 | ±0.006 | Orange | Transfer Pipette 2 ml (ASONE) | 4571110705995 | 1 pc. | ||
฿ 340.46 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | Quote | 25 | 8 | 480 | ±0.03 | Blue | Transfer Pipette 25 ml (ASONE) | 4571110706114 | 1 pc. | ||
฿ 429.37 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | Quote | 30 | 8 | 480 | ±0.05 | Black | Transfer Pipette 30 ml (ASONE) | 4571110706121 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?