(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-237-04 |
6-237-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
One Gradation (ml) |
Height (mm) |
Outer Diameter (φ mm) |
Volume tolerance (ml) |
Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 569.15 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 31 Day(s) | 25 | 0.2 | 210 | 17 | ±0.15 | Volumetric Cylinder Super Grade 25 ml | 1 pc. | ||
฿ 726.86 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 31 Day(s) | 100 | 1 | 235 | 32 | ±0.40 | Volumetric Cylinder Super Grade 100 ml | 1 pc. |
A super grade type volumetric cylinder.
[Specifications]
· Material: Borosilicate Glass-1
· Calibration certificate can be issued.
Part Number |
---|
6-237-04 |
6-237-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
One Gradation (ml) |
Height (mm) |
Outer Diameter (φ mm) |
Volume tolerance (ml) |
Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 569.15 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 31 Day(s) | 25 | 0.2 | 210 | 17 | ±0.15 | Volumetric Cylinder Super Grade 25 ml | 1 pc. | ||
฿ 726.86 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 31 Day(s) | 100 | 1 | 235 | 32 | ±0.40 | Volumetric Cylinder Super Grade 100 ml | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?