(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable cup premium clear (1-2957-03)

Disposable cup premium clear (1-2957-03)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2957-01
1-2957-02
1-2957-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Top diameter×bottom diameter×height
(mm)
Product Name JAN Code Internal Capacity

฿ 6,105.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 100 10 φ70Xφ41X65 Disposable cup premium clear 100 ml 4560111725637 1 Pack (1000 pcs.)

฿ 10,646.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 200 20 φ84Xφ53X84 Disposable cup premium clear 200 ml 4560111725644 1 Pack (1000 pcs.)

฿ 7,747.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

500 Pieces Per Package

1 Day(s) 300 25 φ88Xφ55X100 Disposable cup premium clear 300 ml 4560111725651 1 Pack (500 pcs.)

Basic Specifications

  • Product Type
    Beaker/Measuring Cup
  • Material
    PP
  • Features
    Compared with conventional PP cups, it has high transparency and that makes it easy to observe the contents. As the smoothness of the bottom surface is high, it is also possible to use a magnetic stirrer. It is unlikely to fall down and excellent in stability even when the sample is small. Excellent in handling ability with specimen, loaded as the strength of the body and opening is high. Stacking reinforcement rib structure enables smooth stacking and removal. It is excellent in heat resistance and chemical resistance.
  • Material Details
    PP (Polypropylene)

Product Description

"Premium" transparency and durability

Part Number
1-2957-01
1-2957-02
1-2957-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Top diameter×bottom diameter×height
(mm)
Product Name JAN Code Internal Capacity

฿ 6,105.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 100 10 φ70Xφ41X65 Disposable cup premium clear 100 ml 4560111725637 1 Pack (1000 pcs.)

฿ 10,646.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 200 20 φ84Xφ53X84 Disposable cup premium clear 200 ml 4560111725644 1 Pack (1000 pcs.)

฿ 7,747.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

500 Pieces Per Package

1 Day(s) 300 25 φ88Xφ55X100 Disposable cup premium clear 300 ml 4560111725651 1 Pack (500 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The contents is easy to observe because of its high transparency compared with conventional PP cups.

Materials

●Polypropylene(PP)