(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Beaker Capacity (ml) 200–15000

Stainless Steel Beaker Capacity (ml) 200–15000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8469-06

  • Product Type
    Beaker/Measuring Cup
  • Capacity(ml)
    2000
  • Material
    Stainless Steel
  • One Gradation(ml)
    100
  • Internal diameter x height(mm)
    φ135×141
  • Product Name
    Stainless Steel Beaker 10015220
  • Part Number
    10015220
  • Material Details
    Stainless Steel (SUS304)
  • Internal Capacity
    1 pc.
Part Number
1-8469-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,456.79

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Beaker/Measuring Cup
  • Capacity(ml)
    2000
  • Material
    Stainless Steel
  • One Gradation(ml)
    100
  • Internal diameter x height(mm)
    φ135×141
  • Product Name
    Stainless Steel Beaker 10015220
  • Part Number
    10015220
  • Material Details
    Stainless Steel (SUS304)
  • Internal Capacity
    1 pc.

Product Description

Level type.

Specifications of 1-8469-06

  • Product Type
    Beaker/Measuring Cup
  • Capacity(ml)
    2000
  • Material
    Stainless Steel
  • One Gradation(ml)
    100
  • Internal diameter x height(mm)
    φ135×141
  • Product Name
    Stainless Steel Beaker 10015220
  • Part Number
    10015220
  • Material Details
    Stainless Steel (SUS304)
  • Internal Capacity
    1 pc.
Part Number
1-8469-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,456.79

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1