(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TPX Beaker without Handle Heat Resistant Temperature 160°C

TPX Beaker without Handle Heat Resistant Temperature 160°C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 111.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-219-01
6-219-02
6-219-03
6-219-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Mouth Outer Diameter x Mouth Inner Diameter x Body Diameter x Height
(mm)
Product Name Internal Capacity

฿ 111.20

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 100 10 φ61Xφ57Xφ56X71 TPX Beaker 100 ml 1 pc.

฿ 370.32

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 200 20 φ75Xφ70Xφ67X92 TPX Beaker 200 ml 1 pc.

฿ 167.51

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 300 25 φ86Xφ82Xφ78X107 TPX Beaker 300 ml 1 pc.

฿ 399.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 11 Day(s) 500 50 φ98Xφ92Xφ89X120 TPX Beaker 500 ml 1 pc.

Basic Specifications

  • Product Type
    Beaker/Measuring Cup
  • Material
    TPX
  • Specifications
    No handle
  • Material Details
    TPX® (Polymethylpentene)
  • Heat Resistant Temperature(°C)
    160
  • Internal Capacity
    1 pc.

Product Description

No handle type.

Part Number
6-219-01
6-219-02
6-219-03
6-219-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Mouth Outer Diameter x Mouth Inner Diameter x Body Diameter x Height
(mm)
Product Name Internal Capacity

฿ 111.20

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 100 10 φ61Xφ57Xφ56X71 TPX Beaker 100 ml 1 pc.

฿ 370.32

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 200 20 φ75Xφ70Xφ67X92 TPX Beaker 200 ml 1 pc.

฿ 167.51

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 300 25 φ86Xφ82Xφ78X107 TPX Beaker 300 ml 1 pc.

฿ 399.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 11 Day(s) 500 50 φ98Xφ92Xφ89X120 TPX Beaker 500 ml 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1