(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TPX Beaker with Handle Operating Temperature 20–150°C (1-4627-14)

TPX Beaker with Handle Operating Temperature 20–150°C (1-4627-14)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4627-13
1-4627-14
1-4627-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Product Name Internal Capacity

฿ 171.34

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 300 25 TPX Beaker with Hand 300 ml 1 pc.

฿ 283.95

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 500 50 TPX Beaker with Hand 500 ml 1 pc.

฿ 1,350.49

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 5000 200 TPX Beaker with Hand 5000 ml 1 pc.

Basic Specifications

  • Product Type
    Beaker/Measuring Cup
  • Material
    TPX
  • Specifications
    With handle
  • Material Details
    TPX® (Polymethylpentene)
  • Operating Temperature Range(°C)
    20~150
  • Internal Capacity
    1 pc.

Product Description

Handle type

Part Number
1-4627-13
1-4627-14
1-4627-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Product Name Internal Capacity

฿ 171.34

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 300 25 TPX Beaker with Hand 300 ml 1 pc.

฿ 283.95

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 500 50 TPX Beaker with Hand 500 ml 1 pc.

฿ 1,350.49

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 5000 200 TPX Beaker with Hand 5000 ml 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1