(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Beaker Borosilicate Glass Capacity (ml) 50–2000 (1-8848-03)

Beaker Borosilicate Glass Capacity (ml) 50–2000 (1-8848-03)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8848-01
1-8848-03
1-8848-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Body diameter x height
(mm)
Product Name Part Number JAN Code Maximum Scale
(ml)
Internal Capacity

฿ 698.33

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 16 Day(s) 50 20 φ42X60 Beaker 211061706 211061706 4032051001947 40 1 pc.

฿ 565.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 1 Day(s) 250 50 φ70X95 Beaker 211063604 211063604 4032051002142 200 1 pc.

฿ 2,872.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Same day 2000 200 φ132X185 Beaker 211066301 211066301 4032051002494 1800 1 pc.

Basic Specifications

  • Product Type
    Beaker/Measuring Cup
  • Material
    Borosilicate Glass
  • Material Details
    DURAN® (Borosilicate Glass)
  • Footnotes
    The indicated capacities are total amount (ml).
  • Internal Capacity
    1 pc.

Product Description

DURAN® (Borosilicate Glass) Type

Part Number
1-8848-01
1-8848-03
1-8848-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Body diameter x height
(mm)
Product Name Part Number JAN Code Maximum Scale
(ml)
Internal Capacity

฿ 698.33

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 16 Day(s) 50 20 φ42X60 Beaker 211061706 211061706 4032051001947 40 1 pc.

฿ 565.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 1 Day(s) 250 50 φ70X95 Beaker 211063604 211063604 4032051002142 200 1 pc.

฿ 2,872.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Same day 2000 200 φ132X185 Beaker 211066301 211066301 4032051002494 1800 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1