(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tall Beaker Capacity (ml) 50–3000 (1-7116-01)

Tall Beaker Capacity (ml) 50–3000 (1-7116-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7116-01
1-7116-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Body Circumference
(φ mm)
Height
(mm)
Product Name Part Number Internal Capacity

฿ 417.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 17 Day(s) 50 44 75 Tall Beaker 1004-506 1004-506A 1 pc.

฿ 466.17

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 100 50 90 Tall Beaker 1004-1006 1004-1006A 1 pc.

Basic Specifications

Product Description

With scale for reference.
[Material]
· Material: Borosilicate Glass-1

Part Number
1-7116-01
1-7116-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Body Circumference
(φ mm)
Height
(mm)
Product Name Part Number Internal Capacity

฿ 417.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 17 Day(s) 50 44 75 Tall Beaker 1004-506 1004-506A 1 pc.

฿ 466.17

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 100 50 90 Tall Beaker 1004-1006 1004-1006A 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1