(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Porcelain Heat-resistant Plate (6-561-11)

Porcelain Heat-resistant Plate (6-561-11)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-561-11
6-561-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

฿ 1,023.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 150X150X5t Magnetic Heat-resistant Dish Type 15 15 Type 1 pc.

฿ 1,068.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 180X180X5t Magnetic Heat-resistant Dish Type 18 18 Type 1 pc.

Basic Specifications

  • Product Type
    Crucible / Evaporating Dish
  • Other
    Option
  • Specification details
    Heat resistance temperature: 1,200°C, fire resistance :SK-19
  • Chemical Composition
    SiO2/48.7%、Al2O3/39.26%、FeO3/0.70%、TiO2/0.57%、CaO/0.42%、MgO/10.00%、2O/0.22%、NaO/0.13%
  • Internal Capacity
    1 pc.

Product Description

Porcelain heat-resistant plate

Part Number
6-561-11
6-561-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

฿ 1,023.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 150X150X5t Magnetic Heat-resistant Dish Type 15 15 Type 1 pc.

฿ 1,068.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 180X180X5t Magnetic Heat-resistant Dish Type 18 18 Type 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1