(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-564-03 |
6-564-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
O.D. (Bore Diameter) x Height (mm) |
Manufacturer Product Name | Manufacturer Model | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 232.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 20 Day(s) | 30 | φ45X36 | Porcelain Crucible B-type Body B1 | B1 | 1 pc. | ||
฿ 602.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 20 Day(s) | 155 | φ73X59 | Porcelain Crucible B-type Body B4 | B4 | 1 pc. |
B type
Part Number |
---|
6-564-03 |
6-564-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
O.D. (Bore Diameter) x Height (mm) |
Manufacturer Product Name | Manufacturer Model | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 232.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 20 Day(s) | 30 | φ45X36 | Porcelain Crucible B-type Body B1 | B1 | 1 pc. | ||
฿ 602.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 20 Day(s) | 155 | φ73X59 | Porcelain Crucible B-type Body B4 | B4 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?