(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Granulation Binder (PVA)

Granulation Binder (PVA)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 5-3280-01

  • Product Type
    Other
  • Weight/contents(g)
    250
  • Manufacturer Product Name
    Granulated Binder (PVA) PV-217
  • Manufacturer Model
    PV-217
  • JAN code
    4571110702512
  • Features 1
    Spraying 20 ~ 3 g of water to a mixture of 2 ~ 30g powder and 100 g of this item forms granules. Drying obtains a water-soluble granulated product.
  • Features 2
    Hardly dissolves in cold water but dissolves well in warm water.
  • Specification details
    Main Ingredients: PVA (Polyvinyl Alcohol), White Granules, Saponification Degree: 88 mol%, Acetic Acid -Na Content: Less than 1%, Viscosity: 23 (mPa and S) 4% and Temperature 20 °C
Part Number
5-3280-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,773.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Other
  • Weight/contents(g)
    250
  • Manufacturer Product Name
    Granulated Binder (PVA) PV-217
  • Manufacturer Model
    PV-217
  • JAN code
    4571110702512
  • Features 1
    Spraying 20 ~ 3 g of water to a mixture of 2 ~ 30g powder and 100 g of this item forms granules. Drying obtains a water-soluble granulated product.
  • Features 2
    Hardly dissolves in cold water but dissolves well in warm water.
  • Specification details
    Main Ingredients: PVA (Polyvinyl Alcohol), White Granules, Saponification Degree: 88 mol%, Acetic Acid -Na Content: Less than 1%, Viscosity: 23 (mPa and S) 4% and Temperature 20 °C

Product Description

Spraying 20 ~ 30 g of water to a mixture of 2 ~ 3 g powder and 100 g of this item forms granules. Drying obtains a water-soluble granulated product. Hardly dissolves in cold water but dissolves well in warm water.

Specifications of 5-3280-01

  • Product Type
    Other
  • Weight/contents(g)
    250
  • Manufacturer Product Name
    Granulated Binder (PVA) PV-217
  • Manufacturer Model
    PV-217
  • JAN code
    4571110702512
  • Features 1
    Spraying 20 ~ 3 g of water to a mixture of 2 ~ 30g powder and 100 g of this item forms granules. Drying obtains a water-soluble granulated product.
  • Features 2
    Hardly dissolves in cold water but dissolves well in warm water.
  • Specification details
    Main Ingredients: PVA (Polyvinyl Alcohol), White Granules, Saponification Degree: 88 mol%, Acetic Acid -Na Content: Less than 1%, Viscosity: 23 (mPa and S) 4% and Temperature 20 °C
Part Number
5-3280-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,773.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1