(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Purity Alumina Pestle (Mirror Finish) (2-8160-11)

High Purity Alumina Pestle (Mirror Finish) (2-8160-11)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-8160-11
2-8160-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Manufacturer Model JAN code Top diameter×bottom diameter×total height
(mm)
Internal Capacity

฿ 8,087.04

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) φ16Xφ24X110 High Purity Alumina Pestle SKAB-11 SKAB-11 4571110702413 φ16Xφ24X110 1 Set (Mortar, Lid, Pedestal)

฿ 13,758.26

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) φ22Xφ30X150 High Purity Alumina Pestle SKAB-13 SKAB-13 4571110702437 φ22Xφ30X150 1 Set (Mortar, Lid, Pedestal)

Basic Specifications

  • Product Type
    Mortar
  • Other
    Option
  • Features 1
    Has hardness second only to diamond and prevents contamination.
  • Specification details
    Vickers Hardness: Hv = 1450, True Specific Gravity :3.9
  • Chemical Composition
    Al2O399.96%
  • Internal Capacity
    1 Set (Mortar, Lid, Pedestal)

Product Description

Has hardness second only to diamond and prevents contamination. * Pestle Only

Part Number
2-8160-11
2-8160-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Manufacturer Model JAN code Top diameter×bottom diameter×total height
(mm)
Internal Capacity

฿ 8,087.04

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) φ16Xφ24X110 High Purity Alumina Pestle SKAB-11 SKAB-11 4571110702413 φ16Xφ24X110 1 Set (Mortar, Lid, Pedestal)

฿ 13,758.26

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) φ22Xφ30X150 High Purity Alumina Pestle SKAB-13 SKAB-13 4571110702437 φ22Xφ30X150 1 Set (Mortar, Lid, Pedestal)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1