(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-300-01 |
1-300-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Weight/contents (g) |
Manufacturer Product Name | Manufacturer Model | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 143,190.00 ฿ 117,916.97 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | Applicable mortar AN-15 | 17000 | Automatic Mortar ANM-150 | ANM-150 | Mortar AN-15, pestle AL-15B, scraper AN-20H | 1 Set (Mortar AN-15, Pestle AL-15B, Scraper AN-20H) | ||
฿ 298,436.00 ฿ 245,762.05 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | Applicable mortar AM-14D | 18000 | Automatic Mortar AMM-140D | AMM-140D | Mortar AM-14D, pestle AM-14B, scraper AN-20H | 1 Set (Mortar AM-14D, Pestle AM-14B, Scraper AN-20H) |
Has a powerful crushing effect with automatic mortar/pestle rotation. Compact design so it does not take up space and is easy to carry. Universal type with adapter for porcelain, alumina, agate, etc.
Part Number |
---|
1-300-01 |
1-300-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Weight/contents (g) |
Manufacturer Product Name | Manufacturer Model | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 143,190.00 ฿ 117,916.97 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | Applicable mortar AN-15 | 17000 | Automatic Mortar ANM-150 | ANM-150 | Mortar AN-15, pestle AL-15B, scraper AN-20H | 1 Set (Mortar AN-15, Pestle AL-15B, Scraper AN-20H) | ||
฿ 298,436.00 ฿ 245,762.05 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | Applicable mortar AM-14D | 18000 | Automatic Mortar AMM-140D | AMM-140D | Mortar AM-14D, pestle AM-14B, scraper AN-20H | 1 Set (Mortar AM-14D, Pestle AM-14B, Scraper AN-20H) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?