(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon-Coated Iron Balls【10 Pieces Per Package】

Nylon-Coated Iron Balls

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 750.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-5707-11
5-5707-12
5-5707-13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Weight/contents
(g)
Size
(in)
Manufacturer Product Name Manufacturer Model Features 2

฿ 750.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

10 Pieces Per Package

19 Day(s) 1.08 φ1/4 Nylon Coated Iron Ball NB-01 NB-01 As it is relatively difficult to be affected by static electricity, powder repulsion is satisfactory and cleaning is easy. Excels in wear resistance, heat resistance, weather resistance, chemical resistance and hygiene by the use of nylon 12.

฿ 1,137.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

10 Pieces Per Package

19 Day(s) 8.6 φ1/2 Nylon Coated Iron Ball NB-02 NB-02 As it is relatively difficult to be affected by static electricity, powder repulsion is satisfactory and cleaning is easy. Excels in wear resistance, heat resistance, weather resistance, chemical resistance and hygiene by the use of nylon 13.

฿ 2,500.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

10 Pieces Per Package

19 Day(s) 29 φ3/4 Nylon Coated Iron Ball NB-03 NB-03 As it is relatively difficult to be affected by static electricity, powder repulsion is satisfactory and cleaning is easy. Excels in wear resistance, heat resistance, weather resistance, chemical resistance and hygiene by the use of nylon 14.

Basic Specifications

  • Product Type
    Pot Mill
  • Other
    Option
  • Features 1
    Can be used as a ball for grinding. Suitable when pulverizing without mixing metallic ions and non-organic materials.
  • Specification details
    Coating Thickness: 150 to 500 µm, Non-contact Full Coating Method Adoption
  • Material
    Nylon 12 (Manufactured by Daicel-Degussa)

Product Description

Suitable for pulverizing without mixing metallic ions and non-magnetic substances. Suitable when pulverizing without mixing metallic ions and non-organic materials. Relatively difficult for static electricity to build-up, particle removal is good and easy to wash.

Part Number
5-5707-11
5-5707-12
5-5707-13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Weight/contents
(g)
Size
(in)
Manufacturer Product Name Manufacturer Model Features 2

฿ 750.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

10 Pieces Per Package

19 Day(s) 1.08 φ1/4 Nylon Coated Iron Ball NB-01 NB-01 As it is relatively difficult to be affected by static electricity, powder repulsion is satisfactory and cleaning is easy. Excels in wear resistance, heat resistance, weather resistance, chemical resistance and hygiene by the use of nylon 12.

฿ 1,137.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

10 Pieces Per Package

19 Day(s) 8.6 φ1/2 Nylon Coated Iron Ball NB-02 NB-02 As it is relatively difficult to be affected by static electricity, powder repulsion is satisfactory and cleaning is easy. Excels in wear resistance, heat resistance, weather resistance, chemical resistance and hygiene by the use of nylon 13.

฿ 2,500.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

10 Pieces Per Package

19 Day(s) 29 φ3/4 Nylon Coated Iron Ball NB-03 NB-03 As it is relatively difficult to be affected by static electricity, powder repulsion is satisfactory and cleaning is easy. Excels in wear resistance, heat resistance, weather resistance, chemical resistance and hygiene by the use of nylon 14.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1